SPH-20

SHELF SUPPORTSPH-20

1 / 1 total results

Filter items
  • SHELF SUPPORT
  • For SPH
  • SPH-20

For shelf standard SPH.
Rubber cover (NBR/black) prevents glass shelf from sliding.
Can be attached/detached quickly and firmly.
Has resistance to vibration.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SPH-20 120-041-375
Image Item Name Purchase Item Code Quotation RoHS Material Finish Load Capacity N Load Capacity kgf Load Capacity N (4 pieces) Load Capacity kgf (4 pieces) Application Colour Extra Features Load Capacity Series EAN Box Carton Weight (g)

SPH-20

120-041-375

Stainless Steel (SUS304)

Satin

1280

130

1280

130

Glass Shelf

Black

Anti-slip (Rubber)

101 to 130kg

SPH

4510932740081

300

3000

4.5

Slide to See More


CAD download

Body

Item Name
SPH-20
Item Name 2D 3D Others RoHS Item Code
SPH-20 DXF DWG SAT IGES X_T STEP 3DPDF

120-041-375

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • SHELF SUPPORT SPH Series

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More