SR

BUTT HINGESR

2 / 2 total results

Filter items

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SR50 170-099-042
SR40 170-099-044
Image Item Name Purchase Item Code Quotation RoHS Material Finish Load Capacity N/2 pcs Load Capacity kgf/2 pcs Width W Length L Leaf Thickness (t) EAN

SR50

170-099-042

Stainless Steel (SUS304)

Plain

88

9

35

40

1.5

4510932073714

SR40

170-099-044

Stainless Steel (SUS304)

Plain

69

7

35

40

1.5

4510932073738

Slide to See More


CAD download

Body

Item Name
SR50
SR40
Item Name 2D 3D Others RoHS Item Code
SR50 DXF DWG SAT IGES X_T STEP 3DPDF

170-099-042

SR40 DXF DWG SAT IGES X_T STEP 3DPDF

170-099-044

Slide to See More

Catalogue

Note

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More