STF-CV150

CLEAN ROOM HINGE DRAW LATCHSTF-CV150

2 / 2 total results

Filter items
  • CLEAN ROOM HINGE DRAW LATCH
  • Clamping Margin Adjustable
  • STF-CV150

Ideal for clean room, semiconductor, and food industry applications.
No metal-to-metal contact.
Clamping margin is adjustable.
Sold separately
—Heavy Duty Counterplate TF40C
Recommended Screw
—Countersunk head screw M5

Videos

Drawings / Illustrations

  • [Application Example]
    Clean room equipment, etc.

Spec Table

Body [[Body]]

Image Item Name Item Code Purchase Quotation
STF-CV150M 120-014-141
STF-CV150 120-040-481
Image Item Name Purchase Item Code Quotation RoHS Material Finish Load Capacity N Load Capacity kgf Application Total Length Width Height EAN Weight (g)

STF-CV150M

120-014-141

Stainless Steel (SUS316)

Polished

3300

330

Clean Room

162

53

27

4510932016605

248

STF-CV150

120-040-481

Stainless Steel (SUS316)

Barrel Polished

3300

330

Clean Room

162

53

27

4510932016599

248

Slide to See More


Sold Separately [[Strike Hook] Sold Separately]

Image Item Name Item Code Purchase Quotation
TF40C-ST 120-014-142
TF40C-STM 120-014-143
Image Item Name Purchase Item Code Quotation RoHS Material Finish EAN Weight (g)

TF40C-ST

120-014-142

Stainless Steel (SCS14)

Barrel Polished

4510932016612

48

TF40C-STM

120-014-143

Stainless Steel (SCS14)

Mirror

4510932016629

48

Slide to See More


CAD download

Body [[Body]]

Item Name
STF-CV150M
STF-CV150
Item Name 2D 3D Others RoHS Item Code
STF-CV150M DXF DWG SAT IGES X_T STEP 3DPDF

120-014-141

STF-CV150 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-481

Slide to See More

Sold Separately [[Strike Hook] Sold Separately]

Item Name
TF40C-ST
TF40C-STM
Item Name 2D 3D Others RoHS Item Code
TF40C-ST DXF DWG SAT IGES X_T STEP 3DPDF

120-014-142

TF40C-STM DXF DWG SAT IGES X_T STEP 3DPDF

120-014-143

Slide to See More

Catalogue

Note

—The load capacities in the table below are values when used with a hook sold separately.

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • DRAW LATCH STF-CV150 Clamping Margin Adjustable

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Total Length
  • -
Body Length
  • -
Width W
  • -
Height H
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More