STH-C64

CORNER FASTENER HINGESTH-C64

1 / 1 total results

Filter items
  • CORNER FASTENER HINGE
  • With Lock
  • STH-C64

Combination of hinge and corner fastener.
Works with STF-C64A and STF-C64B fastener.
Can be installed on cabinet corner.
Locks when fastened to prevent accidental release.
Sealing pin (sold separately) may be installed.
Application
—Doors and covers required for dustproof and drip-proof.

—Doors and covers required for vibration proof.

—Measurement equipment, communication equipment, machine tools, etc.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
STH-C64 170-091-430
Image Item Name Purchase Item Code Quotation RoHS Material Finish Max Door Width Min Door Thickness Max Door Thickness Max Door Height Load Capacity N/2pcs Hinge Type Load Capacity kgf/2pcs EAN Box Carton Weight (g)

STH-C64

170-091-430

Stainless Steel (SUS304)

Barrel Polished

300

24

28

400

27

Others

2.8

4510932002110

10

140

90

Slide to See More


CAD download

Body

Item Name
STH-C64
Item Name 2D 3D Others RoHS Item Code
STH-C64 DXF DWG SAT IGES X_T STEP 3DPDF

170-091-430

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Hinge Type
Material
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More