TV

MONITOR BRACKETTV

2 / 2 total results

Filter items
  • MONITOR BRACKET
  • TV
Stock Limited
Used to fix a small display on the wall.
Fixed type (TV-400SK) and adjustable type (TV-410SK) are available.
Adjustable type (TV-410SK) can adjust the angle of the display about 20°from the vertical state to the front. Can hold the display at any angle within the adjustment range.
Hole pitch (100×100mm) of mounting bracket on the monitor side conforming to the VESA standard.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
TV-400SK 210-010-646
TV-410SK 210-010-647
Image Item Name Purchase Item Code Quotation Mark RoHS Installation Method Spec Max Load Capacity kg Type EAN Box Weight (g)

TV-400SK

210-010-646

Wall Mount

Fixed

8

Monitor Mount

4510932036818

1

850

TV-410SK

210-010-647

Wall Mount

Movable

8

Monitor Mount

4510932036825

1

1150

Slide to See More


CAD download

Body

Item Name
TV-400SK
TV-410SK
Item Name 2D 3D RoHS Item Code
TV-400SK DXF DWG SAT IGES X_T STEP

210-010-646

TV-410SK DXF DWG SAT IGES X_T STEP

210-010-647

Slide to See More

Catalogue

Note

—Do not apply load on small display when using.

—Durability varies depending on operating environment and frequency.

Confirm the adaptability for the purpose of use in advance. For details on durability test, please contact local representative.

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More