UDH-14

TORQUE DAMPERUDH-14

6 / 6 total results

Filter items
  • TORQUE DAMPER
  • UDH-14

  • Passed 30,000 open/close private cycle test
  • Soft Close
Patented technology allows compact design.
Can be used as a single unit.
Keeps lids / doors from slamming shut.
Left-handed and right-handed can be distinguished according to the colour and shape of shaft.
With marking colour at shaft to recognise the torque moment.
Excellent in corrosion resistance and rigidity due to stainless steel body.
Ideal for applications requiring flap slow down. Helps prevent noise and impact.
Application
—Toilet seat / lid, cover for maintenance, etc.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
UDH-14 ATS 170-024-697
eShop
UDH-14 BTS 170-025-678
eShop
UDH-14AMS 170-017-538
UDH-14BMS 170-017-539
UDH-14ALS 170-028-472
UDH-14BLS 170-028-473
Image Item Name Purchase Item Code Quotation RoHS Hanging Position Damper Working Direction Marking Colour Max Torque N.m Min Torque kgf.cm Min Torque N.m Max Torque kgf.cm Main Material Main Finish Hinge Type Length L Width W EAN Weight (g)

UDH-14 ATS

eShop

170-024-697

-

-

-

-

-

-

-

-

-

-

-

-

4510932169707

10

UDH-14 BTS

eShop

170-025-678

-

-

-

-

-

-

-

-

-

-

-

-

4510932169714

10

UDH-14AMS

170-017-538

Left-handed

Counterclockwise

Blue

1.5

8.2

0.8

15.3

Stainless Steel

Plain

Axis

37

14

4510932067430

10

UDH-14BMS

170-017-539

Right-handed

Clockwise

Blue

1.5

8.2

0.8

15.3

Stainless Steel

Plain

Axis

37

14

4510932067447

10

UDH-14ALS

170-028-472

Left-handed

Counterclockwise

Purple

0.8

5.1

0.5

8.2

Stainless Steel

Plain

Axis

37

14

4510932161336

10

UDH-14BLS

170-028-473

Right-handed

Clockwise

Purple

0.8

5.1

0.5

8.2

Stainless Steel

Plain

Axis

37

14

4510932161343

10

Slide to See More


CAD download

Body

Item Name
UDH-14 ATS
UDH-14 BTS
UDH-14AMS
UDH-14BMS
UDH-14ALS
UDH-14BLS
Item Name 2D 3D Others RoHS Item Code
UDH-14 ATS DXF DWG SAT IGES X_T STEP 3DPDF

170-024-697

UDH-14 BTS DXF DWG SAT IGES X_T STEP 3DPDF

170-025-678

UDH-14AMS DXF DWG SAT IGES X_T STEP 3DPDF

170-017-538

UDH-14BMS DXF DWG SAT IGES X_T STEP 3DPDF

170-017-539

UDH-14ALS DXF DWG SAT IGES X_T STEP 3DPDF

170-028-472

UDH-14BLS DXF DWG SAT IGES X_T STEP 3DPDF

170-028-473

Slide to See More

Catalogue

Note

—When mounting on sheet metal, ensure the edge of the plate is rounded to prevent damage to the damper.

—Do not apply any vertical load on the shaft.

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • UDH series - Lapcon damper hinge

×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Torque N
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More