UDH-16N

TORQUE DAMPERUDH-16N

4 / 4 total results

Filter items
  • TORQUE DAMPER
  • UDH-16N

  • Passed 70,000 open/close private cycle test
Patented technology allows compact design.
Can be used as a single unit.
Keeps lids / doors from slamming shut.
Left-handed and right-handed can be distinguished according to the colour and shape of shaft.
With marking colour at shaft to recognise the torque moment.
Ideal for applications requiring flap slow down. Helps prevent noise and impact.
Application
—Toilet seat / lid, cover for maintenance, etc.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
UDH-16N AMS 170-090-833
UDH-16N BMS 170-090-834
UDH-16N AHS 170-090-835
UDH-16N BHS 170-090-836
Image Item Name Purchase Item Code Quotation RoHS Spec Damper Effective Direction Marking Colour Min. Torque N.m/pc Max. Torque N.m/pc Min. Torque kgf.cm/pc Max. Torque kgf.cm/pc Main Material EAN Weight (g)

UDH-16N AMS

170-090-833

Left-handed

Counterclockwise

Blue

1.7

2.4

17.3

24.5

Stainless Steel

4510932072687

25

UDH-16N BMS

170-090-834

Right-handed

Clockwise

Blue

1.7

2.4

17.3

24.5

Stainless Steel

4510932072694

25

UDH-16N AHS

170-090-835

Left-handed

Counterclockwise

Red

2.2

3

22.4

30.6

Stainless Steel

4510932072700

25

UDH-16N BHS

170-090-836

Right-handed

Clockwise

Red

2.2

3

22.4

30.6

Stainless Steel

4510932072717

25

Slide to See More


CAD download

Body

Item Name
UDH-16N AMS
UDH-16N BMS
UDH-16N AHS
UDH-16N BHS
Item Name 2D 3D Others RoHS Item Code
UDH-16N AMS DXF DWG SAT IGES X_T STEP 3DPDF

170-090-833

UDH-16N BMS DXF DWG SAT IGES X_T STEP 3DPDF

170-090-834

UDH-16N AHS DXF DWG SAT IGES X_T STEP 3DPDF

170-090-835

UDH-16N BHS DXF DWG SAT IGES X_T STEP 3DPDF

170-090-836

Slide to See More

Catalogue

Note

—When mounting on sheet metal, ensure the edge of the plate is rounded to prevent damage to the damper.

—Do not apply any vertical load on the shaft.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • UDH series - Lapcon damper hinge

×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Torque N
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More