UJ

ROTATING SWING HOOKUJ

2 / 2 total results

Filter items
  • ROTATING SWING HOOK
  • UJ

Rotates 360 degrees and swings 180 degrees.
Possible to install in various places like ceiling and wall.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
UJ-040 110-020-001
UJ-050 110-020-000
Image Item Name Purchase Item Code Quotation RoHS Material Finish W W1 D D1 D2 H H1 H2 H3 P E R t Load Capacity N Load Capacity kgf Depth Extra Functions Installation Type Applicable Installation Type EAN Box Carton Weight (g)

UJ-040

110-020-001

Stainless Steel (SUS304)

Polished

16

9

16.5

5.5

24.9

42

40

21.4

52.5

30

9

10

2

66

7

28.9

Movable

Wall
Ceiling

Wood

Standard

4510932001304

50

500

27

UJ-050

110-020-000

Stainless Steel (SUS304)

Polished

18

10

19

7

30.8

48

50

25.5

64

35

10

12.5

2.5

87

9

34.8

Movable

Wall
Ceiling

Wood

Standard

4510932001311

30

300

45

Slide to See More


CAD download

Body

Item Name
UJ-040
UJ-050
Item Name 2D 3D Others RoHS Item Code
UJ-040 DXF DWG SAT IGES X_T STEP 3DPDF

110-020-001

UJ-050 DXF DWG SAT IGES X_T STEP 3DPDF

110-020-000

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • ROTATING SWING HOOK UJ

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf
Load Capacity N
Material
Depth (mm)
  • -
Hook Gap
  • -
Extra Feature
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More