XL-GH03-48-0

GLASS DOOR HINGEXL-GH03-48-0

2 / 2 total results

Filter items

glass showcase, glass display, glass cabinet

  • GLASS DOOR HINGE
  • For Inset Doors
  • XL-GH03-48-0

glass showcase, glass display, glass cabinet

Only two round holes needed on the door for one hinge.
Application
—Glass or acrylic doors, various showcases, etc.
Accessories
—Spacer (2 pcs)

—Truss head screw M4⨯12 (2 pcs)

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
XL-GH03-48-0CR 170-098-651
XL-GH03-48-0GC 170-098-652
Image Item Name Purchase Item Code Quotation RoHS Max Door Width Max Door Height Glass Thickness Load Capacity N/2pcs Load Capacity kgf/2pcs Main Material Main Finish Hinge Type Application Shape Side Board Material Installation Self Close Showcase Product Type Main FinishGold/ClearHinge Type EAN Box Carton

XL-GH03-48-0CR

170-098-651

650

900

5
6
8

118

12

Stainless Steel (SUS304)

Mirror

Glass Hinge

Furniture and Showcases

Normal

Wood

Inset

No

Hinge

-

4510932021074

10

100

XL-GH03-48-0GC

170-098-652

650

900

5
6
8

118

12

Stainless Steel (SUS304)

-

-

Furniture and Showcases

Normal

Wood

Inset

No

Hinge

Glass Hinge

4510932021081

10

100

Slide to See More

*Load capacity has priority over glass size.


CAD download

Body

Item Name
XL-GH03-48-0CR
XL-GH03-48-0GC
Item Name 2D 3D Others RoHS Item Code
XL-GH03-48-0CR DXF DWG SAT IGES X_T STEP 3DPDF

170-098-651

XL-GH03-48-0GC DXF DWG SAT IGES X_T STEP 3DPDF

170-098-652

Slide to See More

Catalogue

Note

—Recommended for use in pairs.

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • INSET GLASS DOOR HINGE XL-GH03-48-0

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More