AS-YF-300

AS-YF-300

2 / 2 total results

Filter items
Discontinued

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
AS-YF-300-30-8 180-041-625
eShop
AS-YF-300-30-10 180-041-626
eShop
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS Suitable Aluminium Frame Parts Main Material Main Finish Compression Load N/pc Compression Load kgf/pc Extended Length Stroke Length Lock Release Method Door Opening Direction Stay Type Locking Method EAN

AS-YF-300-30-8

eShop

180-041-625

Discontinued

Groove Width 8

YF-300 : 1 pcAS Nut AS-8M5 : 4 pcsHexagon Socket Head Cap Screw M5×14 : 4 pcs

Steel (SPCC)

Coloured Zinc Chromate (Trivalent)

588

60

300

120

Lift w/Foot

Horizontal Opening

Foot Stay

Fully Opened

4510932077903

AS-YF-300-30-10

eShop

180-041-626

Discontinued

Groove Width 10

YF-300 : 1 pcAS Nut AS-10M5 : 4 pcsHexagon Socket Head Cap Screw M5×14 : 4 pcs

Steel (SPCC)

Coloured Zinc Chromate (Trivalent)

588

60

300

120

Lift w/Foot

Horizontal Opening

Foot Stay

Fully Opened

4510932077910

Slide to See More


CAD download

Parts Set

Item Name
AS-YF-300-30-8
AS-YF-300-30-10
Item Name 2D 3D RoHS Sales Info Item Code
AS-YF-300-30-8 DXF DWG SAT IGES X_T STEP

Discontinued

180-041-625

AS-YF-300-30-10 DXF DWG SAT IGES X_T STEP

Discontinued

180-041-626

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Compression Load N/pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More