GLASS DOOR HINGEZL-1703
1 / 1 total results
Filter items
- GLASS DOOR HINGE
- ZL-1703
- Zwei L Series




- Made of highly corrosion resistant SUS316
Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.
Recommended for use in shower booths.
Used as a pair. - Accessories
- • Spacer ⨯ 6 pcs (Use 6 pcs for 8 mm/4 pcs for 10 mm/2 pcs for 12 mm.)
• Round head wood screw 6.2⨯56 (SUS) 4 pcs
• Plug MG-10⨯50P 4 pcs
• Allen key 4 1 pc
• Allen key 2.5 1 pc
Videos
Related Information
Spec Table
Body
CAD download
Catalogue
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
×
-
Application
-
-
Use in Wet Area
-
-
Installation Type
-
-
Self Close
-
-
Glass Thickness
-
-
Material
-
-
Finish/Colour
-
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
-
RoHS 2
-
