- Industrial Component Hardware
- HINGES
- CONCEALED HINGES
- 360HC-9H16-NI
- 360HC-9H16-NI
BODY COVER360HC-9H16-NI
1 / 1 total results
Filter items
- BODY COVER
- For 9 and 16 mm Overlay
- 360HC-9H16-NI
- OLYMPIA Series
- — Hides screws for a sleek look.
- Other
- [Available Hinge]
— 360 (9 mm overlay type)
— H360 (16 mm overlay type)
Related Information
Drawings / Illustrations
Spec Table
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-10-05)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-10-05)
![](https://sgtn-media-vz.azureedge.net/-/media/pim/SUGATSUNE/SUGATSUNE_GLOBAL/JPG%20Page/400/400_en_0186_2.jpg?rev=-1)
Note
— Cannot be used in 14 mm overlay installation.
Related products
Category
- Industrial Component Hardware
- HINGES
- CONCEALED HINGES
- 360HC-9H16-NI
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
![](/-/media/Project/Sugatsune/Global/assets/image/products/common/loading.gif)