Product details
GOOD DESIGN AWARD 2021 Winner
The GOOD DESIGN AWARD is a movement aimed at enriching our lives and society through design. Since the foundation in 1957, it has been commonly associated with the "G Mark"–the symbol of winning the award.
2021 GOOD DESIGN AWARD Official Page
SPRING-ASSIST TORQUE HINGEHG-TLAJ
2 / 2 total results
- Passed 50,000 open/close private cycle test
- Free Stop
- Power Assist
spring assisted hinge, friction hinge, position controle
- — The built-in spring makes lids feel lighter to open and close. (The hinge is for top-opening lids.)
— The retaining torque is adjustable with a hex key. (0 to 3.5 N.m)
— Optional cover is sold separately. - Specification
- — Operating temperature: - 0° to 40°.
- Application
- — Medical equipment, analytical instruments
- Sold separately
- — Cover
Videos
Portfolio
Images
Related information
Drawings / Illustrations
-
Show All
-
Show All
[Component Parts]
-
Show All
[Retaining Torque Adjustment]
A hex key is needed (size: 10). 0 N.m is the factory preset. -
Show All
[Smoother than ever before]
-
Show All
[Compare Required Force]
Calculated Lid Specs
- Height: 400
- Weight: 4 kg
- Centre of gravity position is at the centre of the lid -
Show All
[Lift Assist and Free-stop Mechanism]
-
Show All
[Available Lid Size]
Spec Table
Body [[Hinge]]
Sold Separately [[Cover] Sold separately]
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/24)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/24)
Note
— Do not open/close the hinge before installation. The spring could accidentally pinch fingers.
— When installing, ensure that both hinge shafts are levelled and aligned.
— Do not detach the torque adjustment nut.
— Do not tighten the torque adjustment nut with a force of over 10 N.m. It may damage the hinge.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Length L (mm)
-
- -
-
Width W
-
- -
-
Torque kgf.cm
-
Torque kgf.cm/2pcs