HES Concealed Hinge Series

HES2S The Surface-Mount Hinge

Surface-mount hinge with a compact body and high load capacity.

3D Door Adjustment

  • Vertical: ±3mm
  • Horizontal: +1mm
  • Depth: ±3mm

Load Capacity

  • 50kgf / 2pcs
  • 65kgf / 3pcs

3D Door Adjustment

  • Vertical: ±3mm
  • Horizontal: ±1mm
  • Depth: ±3mm

Load Capacity

  • 50kgf / 2pcs
  • 65kgf / 3pcs

No mortising on the frame side.

Useful on frames that are too thin to mortise.

Above, the red region indicates the frame mortising depth required by standard concealed hinges.

Flawless Architectural Integration

The HES2S is completely hidden when closed and can be used with framed and frameless doors.

Without Frame

With Frame

Invisible when closed: The HES2S has a unique design and mechanism that enables the hinge’s arm to fold into a socket inside the door, allowing the hinge to be hidden.

Easy Installation

3D Door Adjustment

The door position can be adjusted in three directions and adjusted in two directions post-installation (Vertical: ±3mm / Depth: ±3mm / Horizontal: ±1mm). Additionally, the hinge can be separated into two parts: the door and frame sides which helps make installation a lot easier.

No Mortising Required on the Frame Side

The HES2S is a surface mount model. Because the door frame doesn’t need to be mortised, it reduces the amount of construction labour and time necessary to complete installation.

Trusted Durability

The HES series has a great reputation for its high durability. It has been a preferred choice in the Japanese market for over 30 years. Endurance tests are performed in order to ensure durability. The HES series passed 300,000* private open/close cycle tests.

*Models for cabinet doors passed 50,000 cycles.

Optional Items

There are a variety of optional items to use in combination with HES3D hinges.

Door Damper LDD-V

  • - Closes doors softly
  • - Completely concealed
  • - Doors 15-40 kg OK

Magnetic Touch Latch ML-ZN80

  • - Durable metal construction
  • - Ideal for walk-in closets
  • - Can use with large doors

Selection Tools

Digital Catalogue

The HES Hinges / No.420A

The HES Hinges / No.420A

The Secret to Beautiful Doors

Related Information

Products

2 results

Products per page
25 50 100
  • SURFACE-MOUNT CONCEALED HINGE

    Jamb Side Surface Mount / 125° Opening

    HES2S-140-A125

    HES Series With 3-way Adjustable Function

  • NEW

    SURFACE-MOUNT CONCEALED HINGE

    Jamb Side Surface Mount / 110° Opening

    HES2S-150-A110

    HES Series With 3-way Adjustable Function

2 results

Products per page
25 50 100

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More
You seem to be visiting from United States of America. Sugatsune America serves your location.