Hide signs of everyday life! 4 ways to use waste chute

In many cases, rooms in residential buildings require sophisticated designs that still maintain everyday convenience. This article demonstrates some successful examples of how waste disposal chutes can be installed in ordinary homes, to improve the quality of a space while minimising signs of clutter.

PROBLEM

Key Issues

  1. Making the kitchen, bathroom, and laundry area more convenient results in a more lived-in feel, which can disrupt the interior design.
  2. I want to streamline the flow of movement around the laundry area for better efficiency.

Product Information

WASTE CHUTES (TRASH GROMMETS)

WASTE CHUTES (TRASH GROMMETS)

  • The high-quality stainless steel Waste chutes are suitable for various applications beyond dustbins, including laundry containers. Available in a range of types, including models with soft-close or automatic opening and closing functions, as well as lidless options, round and square designs.
SOLUTION

The Solution

  1. We were able to increase convenience while minimizing the lived-in feel, enhancing the quality of the space without compromising the interior design.
  2. We streamlined the movement paths for transferring laundry items to the laundry area and for hanging up items after washing, improving both the convenience and appearance.

1. Use a waste chute to create a hotel-style bathroom

Installing a waste chute in a washroom or hand-washing area can transform a space with a sophisticated, hotel-style atmosphere.
Choosing a model with a lid keeps waste out of sight, prevents odours and keeps the area looking neat and tidy.
They can also be made even more stylish by blending in gold or other colours with other aspects of your interior design.

WASTE CHUTE AD-DH015-HL
RING COVER FOR REFUSE BOX AN-DH, AN-LH

2. Simple, concealed waste chute to keep kitchens clean

Installing a waste chute on the countertop allows waste to be disposed of quickly and easily while maintaining a clean and uncluttered appearance. Helps reduce visible household items by concealing the waste bin inside the kitchen unit. Contributes to a more hygienic and refined kitchen space.

WASTE CHUTE (W/DAMPER)AD-GD

3. Create smoother lines of movement in laundry rooms

In this example, a waste chute is used for depositing laundry. Clothes can be transferred directly from a changing room or bathroom to the laundry room, ensuring that laundry is not left lying around. This is also useful when sorting laundry by colour.

WASTE CHUTE AZ-GD

Even if the laundry room and drying area are on different floors, heavy loads of laundry can be moved easily by setting up a laundry chute.

WASTE CHUTE AZ-GD

4. Professional uses

Soft-close

Waste chutes are also available with a soft-close mechanism to dampen unpleasant noises and shocks. This closes the lid slowly, making it difficult for children to get their hands caught.

Wall mounting

WASTE CHUTE (W/HANDLE) AZ-HD

In this example, installing a waste chute on a kitchen wall helps to neatly dispose of bottles and cans.

Touchless Waste Chute (AZ-AT)

TOUCHLESS WASTE CHUTE AZ-AT

*Photograph courtesy of Kintetsu Railway Co., Ltd.

A sensor automatically opens the lid when it detects your hand, allowing you to dispose of waste without touching the bin lid.

Product Information

WASTE CHUTE AD-DH015-HL

WASTE CHUTE AD-DH015-HL

  • Lid rotates at the centre, allowing waste to be deposited from either side.
  • Stainless steel construction for rust resistance: can be used in wet areas.
  • Weighted to allow the lid to return to a horizontal position after use.

*Details correct as of 17th February 2025.

WASTE CHUTE AZ-GD

WASTE CHUTE AZ-GD

  • Equipped with soft-close function.
  • Includes plates on both the left and right sides inside the waste bin, to prevent hands being caught inside.
  • AZ-GD180-HL and AZ-GD400-HL models feature a narrow outer frame.
  • Stainless steel construction for rust resistance: can be used in wet areas.

*Details correct as of 17th February 2025.

WASTE CHUTE (W/DAMPER) AD-GD

WASTE CHUTE (W/DAMPER) AD-GD

  • Equipped with soft-close function.
  • Stainless steel construction for rust resistance: can be used in wet areas.
  • Off-centre lid axis for a wider opening.
  • Weighted to allow the lid to return to a horizontal position after use.

*Details correct as of 17th February 2025.

WASTE CHUTE (W/HANDLE) AZ-HD

WASTE CHUTE (W/HANDLE) AZ-HD

  • Easy-to-operate waste disposal slot, with a handle that pushes down to open the lid.
  • Stainless steel construction for rust resistance: can be used in wet areas.

*Details correct as of 17th February 2025.

TOUCHLESS WASTE CHUTE AZ-AT

TOUCHLESS WASTE CHUTE AZ-AT

  • Opens electronically via sensor when your hand is held over it. (The sensor emits a green light during normal operation.) Contactless opening and closing for more hygienic use.
  • Sensor detection range can be adjusted up to a maximum of 300 mm by operating the dial on the back. Automatic opening and closing can also be turned off by switching the sensor detection off.
  • Equipped with soft-close function.

*Details correct as of 17th February 2025.

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More
You seem to be visiting from United States of America. Sugatsune America serves your location.