Product details

interzum award

Interzum Award - High Product Quality 2021 Winner

The AZ-AT has been carefully selected by an international jury of design, material science, and architecture professionals at the world's leading trade fair for furniture production and interior design.

2021 Interzum Award Official Page

AZ-AT

TOUCHLESS MULTI-PURPOSE LIDAZ-AT

2 / 2 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

  • TOUCHLESS MULTI-PURPOSE LID
  • AZ-AT

  • Soft Close

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

—The lid opens automatically when the sensor detects a hand. Touchless opening and closing is hygienic (green light in sensor part normally lit).
—Sensing distance can be adjusted up to 300mm with dial on back. Turn the sensor off to disable automatic opening/closing.
—With soft-closing function.
—Plates on both sides of the opening offer protection against hand pinching.
—Can be opened and closed manually in the case of a power failure.
Specification
—Operating temperature: 0°C~40°C
—Passed 150,000 private cycle open/close tests.
Recommended AC Adaptor
Output DC15V 1.6A, Center positive
Recommended Screw
—Pan head tapping screw (nominal 3) or pan head machine screw M3

Videos

In Use

Drawings / Illustrations

  • Body
  • [Cut Out Dimensions]
    AZ-AT230-HL
  • AZ-AT310-HL
  • With soft-closing for safety.
  • [Sensing Distance Image]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AZ-AT230-HL 210-048-695
eShop
AZ-AT310-HL 210-048-696
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN Carton Weight (g)

AZ-AT230-HL

eShop

210-048-695

4510932193351

4

3000

AZ-AT310-HL

eShop

210-048-696

4510932193368

2

4500

Slide to See More


CAD download

Body

Item Name
AZ-AT230-HL
AZ-AT310-HL
Item Name 2D 3D Others RoHS Item Code
AZ-AT230-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-048-695

AZ-AT310-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-048-696

Slide to See More

Catalogue

Manuals

Instruction Manual 1447_4_azat_gl.pdf

Note

—For vertical use only.
—Indoor use only.
—The closing speed varies depending on the operating temperature. For products stored below the freezing point, leave indoors above 0°C for several hours before use.
—Do not put anything in front of the sensor. Due to the characteristics of the sensor, the sensing distance varies depending on the object.
—Do not touch the lid while it is opening or closing.
—When using around water, protect the AC adapter on the back and the drive unit thoroughly to prevent them from getting wet.

Category

Your Recently Viewed Items

×
  • TOUCHLESS MULTI-PURPOSE LID AZAT

  • TOUCHLESS MULTI-PURPOSE LID AZ-AT Application Example

×
×
Filter
Filter items
Search Clear All ×
Opening Dimensions (Width)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More