3670

FULL EXTENSION SOFT-CLOSE SLIDE3670

8 / 8 total results

Filter items
  • FULL EXTENSION SOFT-CLOSE SLIDE
  • Black Finish
  • 3670

  • Self & Soft Closing
— Black version of the 3670 slide.
— Full extension (3 members).
— Slides smoothly even if cabinet is slightly deformed due to shock absorbing effect of the outer member.
— The drawer can be detached by lifting the lever.
Specification
— Self and soft closing position:
- 250-350 type: 20 mm distance from closed position
- 400-600 type: 36 mm distance from closed position
— The maximum width of the drawer is the slide length + 200mm.
Accessories
Truss head tapping screw 4 x 12 (black chrome)

Drawings / Illustrations

  • * Clearance between the drawer and cabinet must be within the range of the allowance.
  • Self and Soft Closing
  • Full Extension (3 Members)
  • Easy to Detach

Spec Table

Body

Image Item Name Item Code Purchase Quotation
3670-250BL 190-048-809
3670-300BL 190-048-810
3670-350BL 190-048-811
3670-400BL 190-048-812
3670-450BL 190-048-813
3670-500BL 190-048-814
3670-550BL 190-048-815
3670-600BL 190-048-816
Image Item Name Purchase Item Code Quotation RoHS Slide Length Travel Length A E Load Capacity N/pair Load Capacity kgf/pair weight/pair Slide Drawer Slide Type Height H Width W Material Motion Detachable Feature Colour B C D F G EAN Box Weight (g)

3670-250BL

190-048-809

250

200

124

87

147

15

540

Drawer Slide Type

Drawer Slide Model

36

12.5

Steel

Self and Soft Close

Yes

Silent

Black

-

-

-

-

-

4510932193573

20

540

3670-300BL

190-048-810

300

300

174

119

147

15

660

Drawer Slide Type

Drawer Slide Model

36

12.5

Steel

Self and Soft Close

Yes

Silent

Black

-

-

-

-

-

4510932193580

20

660

3670-350BL

190-048-811

350

350

96

119

147

15

780

Drawer Slide Type

Drawer Slide Model

36

12.5

Steel

Self and Soft Close

Yes

Silent

Black

224

-

-

183

-

4510932193597

10

780

3670-400BL

190-048-812

400

400

160

119

196

20

900

Drawer Slide Type

Drawer Slide Model

36

12.5

Steel

Self and Soft Close

Yes

Silent

Black

256

-

-

199

-

4510932193603

10

900

3670-450BL

190-048-813

450

450

96

119

196

20

1020

Drawer Slide Type

Drawer Slide Model

36

12.5

Steel

Self and Soft Close

Yes

Silent

Black

192

306

-

247

-

4510932193610

10

1020

3670-500BL

190-048-814

500

500

128

119

196

20

1120

Drawer Slide Type

Drawer Slide Model

36

12.5

Steel

Self and Soft Close

Yes

Silent

Black

224

356

-

215

295

4510932193627

10

1120

3670-550BL

190-048-815

550

550

128

119

196

20

1240

Drawer Slide Type

Drawer Slide Model

36

12.5

Steel

Self and Soft Close

Yes

Silent

Black

224

352

406

215

343

4510932193634

10

1240

3670-600BL

190-048-816

600

600

128

119

196

20

1380

Drawer Slide Type

Drawer Slide Model

36

12.5

Steel

Self and Soft Close

Yes

Silent

Black

224

384

456

247

375

4510932193641

10

1380

Slide to See More

Sold in pairs (2 pcs)


CAD download

Body

Item Name
3670-250BL
3670-300BL
3670-350BL
3670-400BL
3670-450BL
3670-500BL
3670-550BL
3670-600BL
Item Name 2D 3D Others RoHS Item Code
3670-250BL DXF DWG SAT IGES X_T STEP 3DPDF

190-048-809

3670-300BL DXF DWG SAT IGES X_T STEP 3DPDF

190-048-810

3670-350BL DXF DWG SAT IGES X_T STEP 3DPDF

190-048-811

3670-400BL DXF DWG SAT IGES X_T STEP 3DPDF

190-048-812

3670-450BL DXF DWG SAT IGES X_T STEP 3DPDF

190-048-813

3670-500BL DXF DWG SAT IGES X_T STEP 3DPDF

190-048-814

3670-550BL DXF DWG SAT IGES X_T STEP 3DPDF

190-048-815

3670-600BL DXF DWG SAT IGES X_T STEP 3DPDF

190-048-816

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/07/12)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/07/12)

Note

— Do not push with a strong force to prevent oil leakage when soft-closing mechanism is in operation.
— Scratches on black surface may become conspicuous. Please handle it with care during installation.
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
Load Capacity N
Load Capacity kgf (Per Pair)
Slide Length
  • -
Travel Length (mm)
  • -
Front Travel Length (mm)
  • -
Back Travel Length (mm)
  • -
Width W (mm)
  • -
Height H (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More