INTERLOCK LEVEREB-90
2 / 2 total results
Filter items
- — Multiple levers allow for one-handed operation.
— Can be used with the EB-DA and EB-F (folding brackets).
— Ideal for use on wide shelves.
— The rod can be cut to desired length.
Videos
In Use
Images
Drawings / Illustrations
Spec Table
Body
Sold Separately
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/11/02)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/11/02)

Manuals
Note
— If the rod is used with a length of 700 mm or more, please install the included additional mounting plate on the middle of the rod to prevent warping.
— When folding/unfolding the brackets, please hold both the shelf and brackets with your hands.