EB-DA

FOLDING BRACKETEB-DA

4 / 4 total results

Filter items
  • FOLDING BRACKET
  • Built-in Damper
  • EB-DA

  • Soft Close

micro living,micro flat,micro apartment,Tiny Spaces,Tiny Home

— Can be folded when not in use, allowing full use of space.
— The built-in damper allows for soft-close motion.
— Automatically locks when flap is in opened position. The lock can be easily released by pushing the lever.
— Keeps in folded position and has click sound when fully closed.
— Can also be used with the EB-303 (without damper type).
— No hinges are needed.
— EB-303-DA and EB-303-DA-BL have been updated. Kindly avoid mixing the old and new types together for optimal performance.
Application
— Shelves and tables (garages, recreational vehicles, commercial facilities, factories)
Accessories
— Cross-recessed truss tapping screw ST4.8 x 38, Cross-recessed truss tapping screw ST4.8 x 16 (3 each)
Optional item
— Folding Bracket EB
— Interlock lever EB-90

Videos

Portfolio

Drawings / Illustrations

  • Fig. 1
    Added access hole
    EB-303-DA
    EB-303-DA-BL
  • Fig. 2
    EB-317-DA
    EB-317-DA-BL
  • [Product Selection Graph]
  • [Product Selection Graph]
  • Be careful not to get fingers caught in this space when folding.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
EB-303-DA 120-048-775
EB-303-DA-BL 120-049-237
eShop
EB-317-DA 120-049-238
EB-317-DA-BL 120-049-239
Image Item Name Item Code Purchase Quotation Mark RoHS Load Capacity N/1pc Load Capacity kgf/1pc Finish/Colour Material Mounting Hole Number Using With Hinge A B C D E F G H J K d(1) Figure EAN Box Carton Weight (g)

EB-303-DA

120-048-775

-

495

50

Mirror Polished

Stainless Steel (SUS304)

6

Not Necessary

165

307

20

108

156

29

38

67

45

28.5

5.6

Fig.1

4510932219853

20

0

525

EB-303-DA-BL

120-049-237

eShop

-

495

50

Black

Stainless Steel (SUS304)

6

Not Necessary

165

307

20

108

156

29

38

67

45

28.5

5.6

Fig.1

4510932225908

20

0

525

EB-317-DA

120-049-238

1080

110

Mirror Polished

Stainless Steel (SUS304)

6

Not Necessary

171

318.5

24

98

156

36

38

45

67

30

6

Fig.2

4510932225915

20

0

775

EB-317-DA-BL

120-049-239

1080

110

Black

Stainless Steel (SUS304)

6

Not Necessary

171

318.5

24

98

156

36

38

45

67

30

6

Fig.2

4510932225922

20

0

775

Slide to See More


CAD download

Body

Item Name
EB-303-DA
EB-303-DA-BL
EB-317-DA
EB-317-DA-BL
Item Name 2D 3D Others RoHS Item Code
EB-303-DA DXF DWG SAT IGES X_T STEP 3DPDF

120-048-775

EB-303-DA-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-049-237

EB-317-DA DXF DWG SAT IGES X_T STEP 3DPDF

120-049-238

EB-317-DA-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-049-239

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2024/05/17)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2024/05/17)

Note

— Used in pairs. (Shelf width: Max. 1300 mm)
— Be careful not to get fingers caught in the bracket.
— Use a long screwdriver for installation.
— Make sure the release lever is attached to bottom of the shelf for correct installation.
— Please make sure the wall can sustain the load.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • FOLDING BRACKET Built-in Damper EB-DA

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More