FOLDING BRACKETEB-DA
4 / 4 total results
micro living,micro flat,micro apartment,Tiny Spaces,Tiny Home
- Soft Close
micro living,micro flat,micro apartment,Tiny Spaces,Tiny Home
- — Can be folded when not in use, allowing full use of space.
— The built-in damper allows for soft-close motion.
— Automatically locks when flap is in opened position. The lock can be easily released by pushing the lever.
— Keeps in folded position and has click sound when fully closed.
— Can also be used with the EB-303 (without damper type).
— No hinges are needed.
— EB-303-DA and EB-303-DA-BL have been updated. Kindly avoid mixing the old and new types together for optimal performance. - Application
- — Shelves and tables (garages, recreational vehicles, commercial facilities, factories)
- Accessories
- — Cross-recessed truss tapping screw ST4.8 x 38, Cross-recessed truss tapping screw ST4.8 x 16 (3 each)
- Optional item
- — Folding Bracket EB
— Interlock lever EB-90
Videos
In Use
Images
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
EB-303-DA | 120-048-775 |
![]() |
|
![]() |
EB-303-DA-BL | 120-049-237 |
![]() |
|
![]() |
EB-317-DA | 120-049-238 |
![]() |
|
![]() |
EB-317-DA-BL | 120-049-239 |
![]() |
CAD download
Body
Item Name |
---|
EB-303-DA |
EB-303-DA-BL |
EB-317-DA |
EB-317-DA-BL |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2024/05/17)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2024/05/17)

Note
— Used in pairs. (Shelf width: Max. 1300 mm)
— Be careful not to get fingers caught in the bracket.
— Use a long screwdriver for installation.
— Make sure the release lever is attached to bottom of the shelf for correct installation.
— Please make sure the wall can sustain the load.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.