EB-90

INTERLOCK LEVEREB-90

2 / 2 total results

Filter items
  • INTERLOCK LEVER
  • For EB-DA and EB-F / For Wide Shelf
  • EB-90

— Multiple levers allow for one-handed operation.
— Can be used with the EB-DA and EB-F (folding brackets).
— Ideal for use on wide shelves.
— The rod can be cut to desired length.

Videos

In Use

Drawings / Illustrations

  • [For two brackets]
  • [For three brackets]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
EB-907560 120-046-395
EB-907561 120-046-396
Image Item Name Purchase Item Code Quotation RoHS Type Main Material Finish Colour [For WEB Search] Shape EAN Box Weight (g)

EB-907560

120-046-395

2 Consecutive

Aluminium Alloy

Anodised

Silver

Foldable

-

34

114

EB-907561

120-046-396

3 Consecutive

Aluminium Alloy

Anodised

Silver

Foldable

4510932219884

34

218

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
EB-907572 120-046-397
eShop
Image Item Name Purchase Item Code Quotation RoHS Main Material Finish Colour [For WEB Search] Shape Length EAN Box Weight (g)

EB-907572

eShop

120-046-397

Aluminium Alloy

Anodised

Silver

Foldable

1500

4510932219891

25

98

Slide to See More


CAD download

Body

Item Name
EB-907560
EB-907561
Item Name 2D 3D Others RoHS Item Code
EB-907560 DXF DWG SAT IGES X_T STEP 3DPDF

120-046-395

EB-907561 DXF DWG SAT IGES X_T STEP 3DPDF

120-046-396

Slide to See More

Sold Separately

Item Name
EB-907572
Item Name 2D 3D Others RoHS Item Code
EB-907572 DXF DWG SAT IGES X_T STEP 3DPDF

120-046-397

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/11/02)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/11/02)

Manuals

Note

— If the rod is used with a length of 700 mm or more, please install the included additional mounting plate on the middle of the rod to prevent warping.
— When folding/unfolding the brackets, please hold both the shelf and brackets with your hands.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • INTERLOCK BRACKET EB90 For EB-DA and EB-F / For Wide Shelf

  • FOLDING BRACKET INTERLOCK LEVER SET EB-90 - For 2 brackets

  • FOLDING BRACKET INTERLOCK LEVER SET EB-90 - For 3 brackets

×
  • FOLDING BRACKET INTERLOCK LEVER SET EB-90 - For 2 brackets

  • FOLDING BRACKET INTERLOCK LEVER SET EB-90 - For 3 brackets

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf/piece
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More