GRAVITY SOFT-CLOSE HINGEHG-JG150
2 / 2 total results
- Passed 50,000 open/close private test
- — Automatically and slowly close doors from 65 degrees. (The self-close feature uses gravity, and the soft-close feature is due to a built-in damper.)
— Can separate into two parts for easy installation and disassembly.
— The closing speed of doors is adjustable.
— Doors cannot be removed when closed for security purposes. (0°)
— Door position can be adjusted for depth and in a horizontal direction (± 3 mm). - Specification
- Temperature : 0 - 40 °C
- Accessories
- — Cover
— Adjustment Plate - Recommended Screw
- — M6 Binding head screw / Pan head screw
— M6 Hexagon socket head bolt / Button bolt
Videos
Related Information
Drawings / Illustrations
Spec Table
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/06/04)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/06/04)

Manuals
Note
— Set door stopper to prevent doors from opening over 180°.
— Sold in set of two hinges. (soft-close hinge and self-close hinge)
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.