- Furniture and Architectural Hardware
- HINGES
- DETENT HINGES
- HG-RCT1S-90
- HG-RCT1S-90
FOLDING HINGEHG-RCT1S-90
1 / 1 total results
- — Locks at 90°. Produces click sound when locked.
— Unlocks when the angle goes over 90° and can be folded.
— Ratchet mechanism allows for high load capacity.
— HG-RCT12-C ratchet hinge with multiple locking angles is also available. - Application
- Foldable tables and shelves
Videos
Drawings / Illustrations
-
Show all
- Right-handed type is shown. Right and left handed types are symmetrical.
- Make space indicated by * marks when installing. -
Show all
[Operating Angle]
-
Show all
[Lock at 90°]
Provides click sound with ratchet mechanism. -
Show all
[Unlock]
The lock will be released if the angle is more than 90° .
Spec Table
CAD download
Catalogue
Note
— Used in pairs. (right and left)
— Make sure the housing has sufficient strength so that the ratchet mechanism can function
properly.
— If the length between two hinges is more than 400 mm, the ratchets may not activate at the
same time.
— The hinge does not have free-stop mechanism. Please hold a shelf with hands when closing.
Related products
Category
- Furniture and Architectural Hardware
- HINGES
- DETENT HINGES
- HG-RCT1S-90
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Retaining Torque kgf.cm
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
RoHS 2
-
-
CAD
-