GPAS-F1-SS

GLASS POINT FIXINGGPAS-F1-SS

1 / 1 total results

Filter items
  • GLASS POINT FIXING
  • Compact / Front-mount / Single Arm
  • GPAS-F1-SS

●A fence can be created by fixing resin panels or glass on the posts.
●The panel position can be adjusted in the forward direction post installation. (*3)
●GPAS is a compact model of GPA series . It is ideal for residential use.
●Non-handed.
Accessories
●Rotation Stopper Pin
Sold separately
●Mounting tool FP2528
Recommended Screw
●Hex socket bolts M6 (stainless steel)

Drawings / Illustrations

  • [Glass Cut Out]
  • [Machining on Posts]
  • [Adjustment Range]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
GPAS-F1-SS 120-049-258
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

GPAS-F1-SS

eShop

120-049-258

4510932193931

Slide to See More

[Body]

*1 8 mm thick glass is recommended. *2 Load capacity when supported at 4 points and mounted vertically.
*3 Glass less than 8 mm thick cannot be adjusted.

Sold Separately

Image Item Name Item Code Purchase Quotation
FP2528 120-050-035
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

FP2528

eShop

120-050-035

4510932215879

Slide to See More


CAD download

Body

Item Name
GPAS-F1-SS
Item Name 2D 3D Others RoHS Item Code
GPAS-F1-SS DXF DWG SAT IGES X_T STEP 3DPDF

120-049-258

Slide to See More

Sold Separately

Item Name
FP2528
Item Name 2D 3D RoHS Item Code
FP2528 DXF DWG SAT IGES X_T STEP

120-050-035

Slide to See More

Catalogue

Manuals