- GPAS-F2-SS
GLASS POINT FIXINGGPAS-F2-SS
1 / 1 total results
Filter items
- ●A fence can be created by fixing resin panels or glass on the posts.
●The panel position can be adjusted in the forward direction post installation. (*3)
●GPAS is a compact model of GPA series . It is ideal for residential use. - Accessories
- ●Rotation Stopper Pin
- Sold separately
- ●Mounting tool FP2528
- Recommended Screw
- ●Hex socket bolts M6 (stainless steel)
Drawings / Illustrations
Spec Table
Body
[Body]
*1 8 mm thick glass is recommended. *2 Load capacity when supported at 4 points and mounted vertically.
*3 Glass less than 8 mm thick cannot be adjusted.
Sold Separately
CAD download
Catalogue
Manuals