FULL EXTENSION SOFT-CLOSE SLIDE3670
8 / 8 total results
- Self & Soft Closing
- — Black version of the 3670 slide.
— Full extension (3 members).
— Slides smoothly even if cabinet is slightly deformed due to shock absorbing effect of the outer member.
— The drawer can be detached by lifting the lever. - Specification
- — Self and soft closing position:
- 250-350 type: 20 mm distance from closed position
- 400-600 type: 36 mm distance from closed position
— The maximum width of the drawer is the slide length + 200mm. - Accessories
- Truss head tapping screw 4 x 12 (black chrome)
Drawings / Illustrations
Spec Table
Body
Sold in pairs (2 pcs)
CAD download
Body
Item Name |
---|
3670-250BL |
3670-300BL |
3670-350BL |
3670-400BL |
3670-450BL |
3670-500BL |
3670-550BL |
3670-600BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
3670-250BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-048-809 |
3670-300BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-048-810 |
3670-350BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-048-811 |
3670-400BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-048-812 |
3670-450BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-048-813 |
3670-500BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-048-814 |
3670-550BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-048-815 |
3670-600BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-048-816 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/07/12)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/07/12)

Note
— Do not push with a strong force to prevent oil leakage when soft-closing mechanism is in operation.
— Scratches on black surface may become conspicuous. Please handle it with care during installation.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N
-
Load Capacity kgf (Per Pair)
-
Slide Length
-
- -
-
Travel Length (mm)
-
Front Travel Length (mm)
-
Back Travel Length (mm)
-
Width W (mm)
-
- -
-
Height H (mm)
-
- -
