CABINET LOCK2170
4 / 4 total results
- CABINET LOCK
- 2170
- Total Lock 2100 series

- ●Rotate and position the cylinder for either drawer or right-handed door use.
●The lock is surface-mountable making it suitable for overlay doors.
●An updated version of the 2100 model. Keys within the 2100 series can be shared using the same key number. - Other
- ●Gold finishing is also available on request.
- Accessories
- ●Cross-recessed countersunk screws 3.1 x 20, 2.1 x 10 (stainless steel)
●Key
●Ring
●Strike plate
Drawings / Illustrations
-
Show all
-
Show all
[For Drawers]
-
Show all
[For Right-handed Doors]
-
Show all
[Switching Drawer/Door Applications]
Remove the screw Ⓐ, rotate the cylinder 90°, and retighten screw Ⓐ. (The rotation direction will be to the left when switching from door to drawer application.) Make sure the key number is centered and in the upright position.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
2170-24-B | 150-049-465 | eShop |
![]() |
![]() |
2170-24-D | 150-001-182 | eShop |
![]() |
![]() |
2170-30-B | 150-049-466 | eShop |
![]() |
![]() |
2170-30-D | 150-001-183 | eShop |
![]() |
Sold Separately
CAD download
Catalogue
Note
●Do not rotate the cylinder more than necessary when switching drawer/door applications. This may cause damage. Unlike the 2100 model, it cannot rotate without removing the Ⓐ screw shown in the drawing.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Total Lock Series
-
Key Shape
-
-
Grade
-
Key Type
-
Suitable Door Thickness
-
- -
-
Cylinder Diameter
-
-
RoHS 2
-
