2100

CABINET LOCK2100

4 / 4 total results

Filter items

For drawer and cabinet door application.
6 key changes available.
Keys can be shared with other 2100 Lock Series.
Cylinder and Ring can be made with polished finish at surcharge.

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
2100-24-B 150-001-013
eShop
2100-24-D 150-001-014
eShop
2100-30-B 150-001-015
eShop
2100-30-D 150-001-016
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Cylinder Diameter Suitable Door Thickness L Key Removeable Key Turn Angle Key Changes Key Shape Application Type Mounting Surface Locked Position Colour Material Total Lock Series Masterkey Function Grade EAN Box Carton Weight (g)

2100-24-B

eShop

150-001-013

Key Different

18

24

24

Both Locked and Unlocked

360°

0 to 50

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

2100

None

Standard

4510932018821

12

120

116

2100-24-D

eShop

150-001-014

Key Alike

18

24

24

Both Locked and Unlocked

360°

0 to 50

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

2100

None

Standard

4510932018838

12

120

116

2100-30-B

eShop

150-001-015

Key Different

18

30

30

Both Locked and Unlocked

360°

0 to 50

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

2100

None

Standard

4510932018845

12

120

125

2100-30-D

eShop

150-001-016

Key Alike

18

30

30

Both Locked and Unlocked

360°

0 to 50

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

2100

None

Standard

4510932018852

12

120

125

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
TSSP-W 150-060-148
eShop
TSSP-B 150-060-149
eShop
Image Item Name Purchase Item Code Quotation RoHS Type Colour Material Thickness EAN Box Carton Weight (g)

TSSP-W

eShop

150-060-148

Cylinder Lock Related Product

White

ABS

4

4510932019088

150

1500

14

TSSP-B

eShop

150-060-149

Cylinder Lock Related Product

Black

ABS

4

4510932019095

150

1500

14

Slide to See More


CAD download

Body

Item Name
2100-24-B
2100-24-D
2100-30-B
2100-30-D
Item Name 2D 3D Others RoHS Item Code
2100-24-B DXF DWG SAT IGES X_T STEP 3DPDF

150-001-013

2100-24-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-014

2100-30-B DXF DWG SAT IGES X_T STEP 3DPDF

150-001-015

2100-30-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-016

Slide to See More

Sold Separately

Item Name
TSSP-W
TSSP-B
Item Name 2D 3D Others RoHS Item Code
TSSP-W DXF DWG SAT IGES X_T STEP 3DPDF

150-060-148

TSSP-B DXF DWG SAT IGES X_T STEP 3DPDF

150-060-149

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/12)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/12)

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Application
Type
Mounting Surface
Key Changes
Grade
Key Type
Masterkey Function
Locked Position
Suitable Door Thickness
  • -
Material
Colour
Key Turn Angle
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More