3360

CABINET LOCK3360

3 / 3 total results

Filter items

• Rotate and position the cylinder for either drawer or right-handed door use.
• Ideal for wardrobes. The lock is surface-mountable making it suitable for overlay doors.
• An updated version of the 3320 model. Keys can be shared within the 3310 series with the same key number.
• A new black colour option for the 24mm type is now available.
Other
• Gold finishing is also available on request.
Accessories
• Cross-recessed countersunk screws 3.1 x 20, 2.1 x 10 (stainless steel)
• Key
• Ring
• Strike plate

Drawings / Illustrations

  • Show all

    [For Drawers]

  • Show all

    [For Right-handed Doors]

  • Show all

    [Switching Drawer/Door Applications]
    Remove the screw Ⓐ, rotate the cylinder 90°, and retighten screw Ⓐ. (The rotation direction will be to the left when switching from door to drawer application.) Make sure the key number is centered and in the upright position.

  • Show all

  • Show all

  • [For Drawers]
  • [For Right-handed Doors]
  • [Switching Drawer/Door Applications]
    Remove the screw Ⓐ, rotate the cylinder 90°, and retighten screw Ⓐ. (The rotation direction will be to the left when switching from door to drawer application.) Make sure the key number is centered and in the upright position.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
3360-24-D 150-001-180
eShop
3360-24BL-D 150-001-106
eShop
3360-30-D 150-001-181
eShop
Image Item Name Purchase Item Code Quotation RoHS Old Item Name EAN Box Carton Weight (g)

3360-24-D

eShop

150-001-180

3360-24-D

-

12

120

120

3360-24BL-D

eShop

150-001-106

-

-

12

120

120

3360-30-D

eShop

150-001-181

3360-30-D

-

12

120

130

Slide to See More

*Key cannot be removed when unlocked


Sold Separately [[Adjustment Spacer]]

Image Item Name Item Code Purchase Quotation
TSSP-W 150-060-148
eShop
TSSP-B 150-060-149
eShop
Image Item Name Purchase Item Code Quotation RoHS Colour Thickness Material Type EAN Box Carton Weight (g)

TSSP-W

eShop

150-060-148

White

4

ABS

Cylinder Lock Related Product

4510932019088

150

1500

14

TSSP-B

eShop

150-060-149

Black

4

ABS

Cylinder Lock Related Product

4510932019095

150

1500

14

Slide to See More


CAD download

Body

Item Name
3360-24-D
3360-24BL-D
3360-30-D
Item Name 2D 3D Others RoHS Item Code
3360-24-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-180

3360-24BL-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-106

3360-30-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-181

Slide to See More

Sold Separately [[Adjustment Spacer]]

Item Name
TSSP-W
TSSP-B
Item Name 2D 3D Others RoHS Item Code
TSSP-W DXF DWG SAT IGES X_T STEP 3DPDF

150-060-148

TSSP-B DXF DWG SAT IGES X_T STEP 3DPDF

150-060-149

Slide to See More

Catalogue

Note

• Do not rotate the cylinder more than necessary when switching drawer/door applications. This may cause damage.Unlike the 3320 model, it cannot rotate without removing the Ⓐ screw shown in the drawing.

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More