3320

CABINET LOCK3320

4 / 4 total results

Filter items

Discontinued
For drawer and cabinet door application.
Key is not removable in unlocked position.
156 key changes available.
Keys can be shared with other 3310 Lock Series.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
3320-24DN-B 150-065-956
eShop
3320-24-D 150-001-019
eShop
3320-30-B 150-065-974
eShop
3320-30-D 150-001-020
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Cylinder Diameter Suitable Door Thickness L Key Removeable Key Turn Angle Key Changes Key Shape Application Type Mounting Surface Locked Position Colour Material Total Lock Series Masterkey Function Grade EAN Box Carton Weight (g)

3320-24DN-B

eShop

150-065-956

Key Different

18

24

24

When Locked

155°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Not Removeable

Silver

Brass

3310

None

Standard

4510932018944

12

120

123

3320-24-D

eShop

150-001-019

Key Alike

18

24

24

When Locked

155°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Not Removeable

Silver

Brass

3310

None

Standard

4510932018951

12

120

123

3320-30-B

eShop

150-065-974

Key Different

18

30

30

When Locked

155°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Not Removeable

Silver

Brass

3310

None

Standard

4510932018968

12

120

135

3320-30-D

eShop

150-001-020

Key Alike

18

30

30

When Locked

155°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Not Removeable

Silver

Brass

3310

None

Standard

4510932018975

12

120

135

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
TSSP-W 150-060-148
eShop
TSSP-B 150-060-149
eShop
Image Item Name Purchase Item Code Quotation RoHS Type Colour Material Thickness EAN Box Carton Weight (g)

TSSP-W

eShop

150-060-148

Cylinder Lock Related Product

White

ABS

4

4510932019088

150

1500

14

TSSP-B

eShop

150-060-149

Cylinder Lock Related Product

Black

ABS

4

4510932019095

150

1500

14

Slide to See More


CAD download

Body

Item Name
3320-24DN-B
3320-24-D
3320-30-B
3320-30-D
Item Name 2D 3D RoHS Item Code
3320-24DN-B DXF DWG SAT IGES X_T STEP

150-065-956

3320-24-D DXF DWG SAT IGES X_T STEP

150-001-019

3320-30-B DXF DWG SAT IGES X_T STEP

150-065-974

3320-30-D DXF DWG SAT IGES X_T STEP

150-001-020

Slide to See More

Sold Separately

Item Name
TSSP-W
TSSP-B
Item Name 2D 3D Others RoHS Item Code
TSSP-W DXF DWG SAT IGES X_T STEP 3DPDF

150-060-148

TSSP-B DXF DWG SAT IGES X_T STEP 3DPDF

150-060-149

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More