FD35EVS

TOP MOUNTED SLIDING DOOR SYSTEMFD35EVS

1 / 1 total results

Filter items
  • TOP MOUNTED SLIDING DOOR SYSTEM
  • Moisture Resistant / Two-way Damper / Surface Mounted Roller
  • FD35EVS
  • FD Series
- Moisture-resistant model for areas with high humidity.
- Cannot be used in shower stalls or areas directly exposed to water.
- Passed 100,000 open/close tests under 40°C / 95% humidity conditions.
—High Durability for Public Facilities(Hotels, Health facilities for the elderly, Stores and Houses).
—Two-way Soft and Self Close. (Closing and Opening)
Specification
—Door Width: 590–1200 mm (Door Height : <2400 mm), 700–1200 mm (Door Height : 2401–2700 mm)
—Door Thickness: Min. 22 mm
—Load Capacity (per door): Max. 35 kg *10 kg or more recommended

Portfolio

Images

Drawings / Illustrations

Spec Table

Parts Set [per door]

Image Item Name Item Code Quotation
FD35EVSDHCMP 250-047-341
Image Item Name Item Code Quotation RoHS EAN

FD35EVSDHCMP

250-047-341

-

Slide to See More

Sold Separately [Upper Track (Surface Mount)]

Image Item Name Item Code Quotation
FD35EV-TRM1820-SL 250-033-816
FD35EV-TRM2730-SL 250-033-817
FD35EV-TRM3640-SL 250-033-818
FD35EV-TRM1820-UM 250-033-819
FD35EV-TRM2730-UM 250-033-820
FD35EV-TRM3640-UM 250-033-821
FD35EV-TRM1820-WT 250-033-822
FD35EV-TRM2730-WT 250-033-823
FD35EV-TRM3640-WT 250-033-824
FD35EV-TRM2000-SL 250-035-929
FD35EV-TRM3000-SL 250-035-930
FD35EV-TRM4000-SL 250-035-931
FD35EV-TRM2000-UM 250-035-932
FD35EV-TRM3000-UM 250-035-933
FD35EV-TRM4000-UM 250-035-934
FD35EV-TRM1820-BL 250-048-948
FD35EV-TRM4000-BL 250-048-949
Image Item Name Item Code Quotation RoHS Material Finish Colour Length Part Name EAN

FD35EV-TRM1820-SL

250-033-816

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

1820

Upper Rail for Standatd Type (Surface Mount)

4510932167574

FD35EV-TRM2730-SL

250-033-817

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

2730

Upper Rail for Standatd Type (Surface Mount)

4510932167581

FD35EV-TRM3640-SL

250-033-818

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

3640

Upper Rail for Standatd Type (Surface Mount)

4510932167598

FD35EV-TRM1820-UM

250-033-819

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

1820

Upper Rail for Standatd Type (Surface Mount)

4510932167604

FD35EV-TRM2730-UM

250-033-820

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

2730

Upper Rail for Standatd Type (Surface Mount)

4510932167611

FD35EV-TRM3640-UM

250-033-821

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

3640

Upper Rail for Standatd Type (Surface Mount)

4510932167628

FD35EV-TRM1820-WT

250-033-822

Aluminium Alloy

Anodized/Plating/White

White

1820

Upper Rail for Standatd Type (Surface Mount)

4510932167635

FD35EV-TRM2730-WT

250-033-823

Aluminium Alloy

Anodized/Plating/White

White

2730

Upper Rail for Standatd Type (Surface Mount)

4510932167642

FD35EV-TRM3640-WT

250-033-824

Aluminium Alloy

Anodized/Plating/White

White

3640

Upper Rail for Standatd Type (Surface Mount)

4510932167659

FD35EV-TRM2000-SL

250-035-929

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

2000

Upper Rail for Standatd Type (Surface Mount)

4510932174725

FD35EV-TRM3000-SL

250-035-930

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

3000

Upper Rail for Standatd Type (Surface Mount)

4510932174732

FD35EV-TRM4000-SL

250-035-931

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4000

Upper Rail for Standatd Type (Surface Mount)

4510932174749

FD35EV-TRM2000-UM

250-035-932

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

2000

Upper Rail for Standatd Type (Surface Mount)

4510932174756

FD35EV-TRM3000-UM

250-035-933

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

3000

Upper Rail for Standatd Type (Surface Mount)

4510932174763

FD35EV-TRM4000-UM

250-035-934

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4000

Upper Rail for Standatd Type (Surface Mount)

4510932174770

FD35EV-TRM1820-BL

250-048-948

-

-

-

-

-

4510932216586

FD35EV-TRM4000-BL

250-048-949

-

-

-

-

-

4510932216593

Slide to See More

Sold Separately [Upper Track (Recessed Mount)]

Image Item Name Item Code Quotation
FD35EV-TRH1820-SL 250-033-834
FD35EV-TRH2730-SL 250-033-835
FD35EV-TRH3640-SL 250-033-836
FD35EV-TRH1820-UM 250-033-837
FD35EV-TRH2730-UM 250-033-838
FD35EV-TRH3640-UM 250-033-839
FD35EV-TRH1820-WT 250-033-840
FD35EV-TRH2730-WT 250-033-841
FD35EV-TRH3640-WT 250-033-842
FD35EV-TRH2000-SL 250-035-941
FD35EV-TRH3000-SL 250-035-942
FD35EV-TRH4000-SL 250-035-943
FD35EV-TRH2000-UM 250-035-944
FD35EV-TRH3000-UM 250-035-945
FD35EV-TRH4000-UM 250-035-946
FD35EV-TRH1820-BL 250-048-946
FD35EV-TRH4000-BL 250-048-947
Image Item Name Item Code Quotation RoHS Material Finish Colour Length Part Name EAN

FD35EV-TRH1820-SL

250-033-834

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

1820

Upper Rail for Standatd Type (Recessed Mount)

4510932167758

FD35EV-TRH2730-SL

250-033-835

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

2730

Upper Rail for Standatd Type (Recessed Mount)

4510932167765

FD35EV-TRH3640-SL

250-033-836

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

3640

Upper Rail for Standatd Type (Recessed Mount)

4510932167772

FD35EV-TRH1820-UM

250-033-837

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

1820

Upper Rail for Standatd Type (Recessed Mount)

4510932167789

FD35EV-TRH2730-UM

250-033-838

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

2730

Upper Rail for Standatd Type (Recessed Mount)

4510932167796

FD35EV-TRH3640-UM

250-033-839

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

3640

Upper Rail for Standatd Type (Recessed Mount)

4510932167802

FD35EV-TRH1820-WT

250-033-840

Aluminium Alloy

Anodized/Plating/White

White

1820

Upper Rail for Standatd Type (Recessed Mount)

4510932167819

FD35EV-TRH2730-WT

250-033-841

Aluminium Alloy

Anodized/Plating/White

White

2730

Upper Rail for Standatd Type (Recessed Mount)

4510932167826

FD35EV-TRH3640-WT

250-033-842

Aluminium Alloy

Anodized/Plating/White

White

3640

Upper Rail for Standatd Type (Recessed Mount)

4510932167833

FD35EV-TRH2000-SL

250-035-941

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

2000

Upper Rail for Standatd Type (Recessed Mount)

4510932174848

FD35EV-TRH3000-SL

250-035-942

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

3000

Upper Rail for Standatd Type (Recessed Mount)

4510932174855

FD35EV-TRH4000-SL

250-035-943

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4000

Upper Rail for Standatd Type (Recessed Mount)

4510932174862

FD35EV-TRH2000-UM

250-035-944

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

2000

Upper Rail for Standatd Type (Recessed Mount)

4510932174879

FD35EV-TRH3000-UM

250-035-945

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

3000

Upper Rail for Standatd Type (Recessed Mount)

4510932174886

FD35EV-TRH4000-UM

250-035-946

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4000

Upper Rail for Standatd Type (Recessed Mount)

4510932174893

FD35EV-TRH1820-BL

250-048-946

-

-

-

-

-

4510932216562

FD35EV-TRH4000-BL

250-048-947

-

-

-

-

-

4510932216579

Slide to See More

Selling Individually [Selling Individually]

Image Item Name Item Code Quotation
FD30-HBRT1500SIL 250-019-971
FD50-BG18 250-020-773
FD35EVS-WRM 250-048-912
FD35EVS-TRG 250-048-919
FD35EVS-WRM-DSC 250-048-911
Image Item Name Item Code Quotation RoHS Material Finish Colour Part Name EAN

FD30-HBRT1500SIL

250-019-971

Aluminium Alloy

Silver Anodized/Plating/Clear

-

Bottom Recessed Guide Rail (1500mm)

4510932113571

FD50-BG18

250-020-773

Stainless Steel (SUS304)/Polyacetal (POM)

Plain

Natural

Bottom GuideS

4510932114097

FD35EVS-WRM

250-048-912

-

-

-

-

4510932193399

FD35EVS-TRG

250-048-919

-

-

-

-

4510932193467

FD35EVS-WRM-DSC

250-048-911

-

-

-

-

4510932193382

Slide to See More

Optional Parts [Optional Parts]

Image Item Name Item Code Quotation
FD30-HBRT1000SIL 250-021-996
FD30-TRC 250-025-992
FD35EV-TR-SC3525-BL 250-052-702
Image Item Name Item Code Quotation RoHS Material Finish Colour Part Name EAN

FD30-HBRT1000SIL

250-021-996

Aluminium Alloy

Silver Anodised + Paint/Clear

-

Embedded Lower Guide Rail (1000mm)

4510932114394

FD30-TRC

250-025-992

Polypropylene (PP)/PA

-

Orange

Cleaner for Upper Track

4510932116954

FD35EV-TR-SC3525-BL

250-052-702

-

-

-

-

4510932217477

Slide to See More

CAD download

Parts Set [per door]

Item Name
FD35EVSDHCMP
Item Name 2D 3D RoHS Item Code
FD35EVSDHCMP DXF DWG SAT IGES X_T STEP

250-047-341

Slide to See More

Sold Separately [Upper Track (Surface Mount)]

Item Name
FD35EV-TRM1820-SL
FD35EV-TRM2730-SL
FD35EV-TRM3640-SL
FD35EV-TRM1820-UM
FD35EV-TRM2730-UM
FD35EV-TRM3640-UM
FD35EV-TRM1820-WT
FD35EV-TRM2730-WT
FD35EV-TRM3640-WT
FD35EV-TRM2000-SL
FD35EV-TRM3000-SL
FD35EV-TRM4000-SL
FD35EV-TRM2000-UM
FD35EV-TRM3000-UM
FD35EV-TRM4000-UM
FD35EV-TRM1820-BL
FD35EV-TRM4000-BL
Item Name 2D 3D RoHS Item Code
FD35EV-TRM1820-SL DXF DWG SAT IGES X_T STEP

250-033-816

FD35EV-TRM2730-SL DXF DWG SAT IGES X_T STEP

250-033-817

FD35EV-TRM3640-SL DXF DWG SAT IGES X_T STEP

250-033-818

FD35EV-TRM1820-UM DXF DWG SAT IGES X_T STEP

250-033-819

FD35EV-TRM2730-UM DXF DWG SAT IGES X_T STEP

250-033-820

FD35EV-TRM3640-UM DXF DWG SAT IGES X_T STEP

250-033-821

FD35EV-TRM1820-WT DXF DWG SAT IGES X_T STEP

250-033-822

FD35EV-TRM2730-WT DXF DWG SAT IGES X_T STEP

250-033-823

FD35EV-TRM3640-WT DXF DWG SAT IGES X_T STEP

250-033-824

FD35EV-TRM2000-SL DXF DWG SAT IGES X_T STEP

250-035-929

FD35EV-TRM3000-SL DXF DWG SAT IGES X_T STEP

250-035-930

FD35EV-TRM4000-SL DXF DWG SAT IGES X_T STEP

250-035-931

FD35EV-TRM2000-UM DXF DWG SAT IGES X_T STEP

250-035-932

FD35EV-TRM3000-UM DXF DWG SAT IGES X_T STEP

250-035-933

FD35EV-TRM4000-UM DXF DWG SAT IGES X_T STEP

250-035-934

FD35EV-TRM1820-BL DXF DWG SAT IGES X_T STEP

250-048-948

FD35EV-TRM4000-BL DXF DWG SAT IGES X_T STEP

250-048-949

Slide to See More

Sold Separately [Upper Track (Recessed Mount)]

Item Name
FD35EV-TRH1820-SL
FD35EV-TRH2730-SL
FD35EV-TRH3640-SL
FD35EV-TRH1820-UM
FD35EV-TRH2730-UM
FD35EV-TRH3640-UM
FD35EV-TRH1820-WT
FD35EV-TRH2730-WT
FD35EV-TRH3640-WT
FD35EV-TRH2000-SL
FD35EV-TRH3000-SL
FD35EV-TRH4000-SL
FD35EV-TRH2000-UM
FD35EV-TRH3000-UM
FD35EV-TRH4000-UM
FD35EV-TRH1820-BL
FD35EV-TRH4000-BL
Item Name 2D 3D RoHS Item Code
FD35EV-TRH1820-SL DXF DWG SAT IGES X_T STEP

250-033-834

FD35EV-TRH2730-SL DXF DWG SAT IGES X_T STEP

250-033-835

FD35EV-TRH3640-SL DXF DWG SAT IGES X_T STEP

250-033-836

FD35EV-TRH1820-UM DXF DWG SAT IGES X_T STEP

250-033-837

FD35EV-TRH2730-UM DXF DWG SAT IGES X_T STEP

250-033-838

FD35EV-TRH3640-UM DXF DWG SAT IGES X_T STEP

250-033-839

FD35EV-TRH1820-WT DXF DWG SAT IGES X_T STEP

250-033-840

FD35EV-TRH2730-WT DXF DWG SAT IGES X_T STEP

250-033-841

FD35EV-TRH3640-WT DXF DWG SAT IGES X_T STEP

250-033-842

FD35EV-TRH2000-SL DXF DWG SAT IGES X_T STEP

250-035-941

FD35EV-TRH3000-SL DXF DWG SAT IGES X_T STEP

250-035-942

FD35EV-TRH4000-SL DXF DWG SAT IGES X_T STEP

250-035-943

FD35EV-TRH2000-UM DXF DWG SAT IGES X_T STEP

250-035-944

FD35EV-TRH3000-UM DXF DWG SAT IGES X_T STEP

250-035-945

FD35EV-TRH4000-UM DXF DWG SAT IGES X_T STEP

250-035-946

FD35EV-TRH1820-BL DXF DWG SAT IGES X_T STEP

250-048-946

FD35EV-TRH4000-BL DXF DWG SAT IGES X_T STEP

250-048-947

Slide to See More

Selling Individually [Selling Individually]

Item Name
FD30-HBRT1500SIL
FD50-BG18
FD35EVS-WRM
FD35EVS-TRG
FD35EVS-WRM-DSC
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

FD50-BG18 DXF DWG SAT IGES X_T STEP 3DPDF

250-020-773

FD35EVS-WRM DXF DWG SAT IGES X_T STEP 3DPDF

250-048-912

FD35EVS-TRG DXF DWG SAT IGES X_T STEP 3DPDF

250-048-919

FD35EVS-WRM-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-048-911

Slide to See More

Optional Parts [Optional Parts]

Item Name
FD30-HBRT1000SIL
FD30-TRC
FD35EV-TR-SC3525-BL
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1000SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-021-996

FD30-TRC DXF DWG SAT IGES X_T STEP 3DPDF

250-025-992

FD35EV-TR-SC3525-BL DXF DWG SAT IGES X_T STEP 3DPDF

250-052-702

Slide to See More

Catalogue

Manuals

Installation Manual 1555_1_fd35evsdhcmp_e.pdf

Note

—Not for use in places frequently exposed to water.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More