STAINLESS STEEL GLASS DOOR GRAVITY HINGEGH-G02SH
4 / 4 total results
Filter items
- ●Automatically closes from 70° using door weight and gravity.
●The self-closing force increases when the door nears the closed position to help ensure secure door closure. This reduces the possibility of unintended opening due to air pressure or other outside factors.
●Can be used in areas exposed to water such as shower booths.
●Automatically opens between 70°to 160°. The door can be held open by using a door stopper in this area. - Accessories
- ●Cross-recessed flat head screws M5×14 (Stainless steel, finish similar to hinges)
- Sold separately
- ●Glass Edge Protector
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
GH-G02SH-SM-R | 170-048-645 | eShop |
||
GH-G02SH-SM-L | 170-048-644 | eShop |
||
GH-G02SH-BL-R | 170-048-649 | eShop |
||
GH-G02SH-BL-L | 170-048-648 | eShop |
CAD download
Body
Item Name |
---|
GH-G02SH-SM-R |
GH-G02SH-SM-L |
GH-G02SH-BL-R |
GH-G02SH-BL-L |
Catalogue
Manuals
Note
●Prioritize the door weight when determining the glass size.
●The hinge does not hold the door in a fully closed or fully open position. To hold the door closed, use a magnetic catch . The door can be held open by using a door stopper.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
-
RoHS 2
-
-
CAD
-
Loading