STAINLESS STEEL GRAVITY HINGE FOR GLASS DOORGH-G02
2 / 2 total results
- Recommended substitute product
- STAINLESS STEEL GLASS DOOR GRAVITY HINGE GH-G02SH
- Can even be used for areas such as shower booths where water is used.
The door closes automatically between 0° and about 70°.
It opens automatically between about 70° and 160°. The door can be held open by placing a door stopper in this area.
A maximum of about 3 mm rise occurs when open 70°.
Use a glass edge protector suitable for the installation area (sold separately).
To unify the finish of the screws, use our polished screws (sold separately, size M5 x 15 countersunk hex socket bolts, size M5 x 50 cross-recessed tapping screws) instead of the provided screws. - Accessories
- —Size M5 x 14 cross-recessed flat head screws
Spec Table
Body
☆Limited inventory, contact sales associate for details.
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Manuals
Installation Manual (English) | 1325_3_gh_g02_e.pdf |
---|
Note
—Read all remarks on handling thoroughly before use.
—Prioritise the load capacity when determining the glass size.
—The hinge does not hold the door in a fully closed or fully open position. To hold the door in place, install the 8851 Door Edge Seal with Magnet and 8880 Aluminium Profile for when fully closed, and a separately prepared door stopper when fully open.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Use in Wet Area
-
-
Installation Type
-
-
Self Close
-
-
Glass Thickness
-
-
Material
-
-
Finish/Colour
-
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
-
RoHS 2
-
-
CAD
-
