DRAWER SLIDE2020
9 / 9 total results
- Self and Soft Closing
- Self & Soft Closing
- ●Full extension (3 members).
●Slides are hidden from view. (under mount)
●Self and soft closing: 30 mm from closed position
●Drawers can be easily detached with the lever.
●With 3-way adjustment.
- Vertical : 2.5 mm
- Depth : 3 mm
- Horizontal : ±1.5 mm - Recommended Screw
- ●Countersunk head tapping screw 3.5
In Use
Images
Drawings / Illustrations
-
Show all
[Self and Soft Closing]
-
Show all
[Full Extension] (3 Members)
-
Show all
[Drawer Fixing/Adjustment Clip Layout Diagram]
-
Show all
[Mounting Drawer Fixing/Adjustment Clip]
Mount screws Ⓑ after turning lever Ⓐ 90° in the arrow direction.
After mounting, return it to the original position.
*Fixing to the bottom plate is optional. -
Show all
-
Show all
[2020-250]
-
Show all
[2020-270]
-
Show all
[2020-300/350/400/450/500]
-
Show all
[2020-550/600]
-
Show all
[Y detail]
-
Show all
-
Show all
Spec Table
Body
Sold in pairs (2 pcs).
CAD download
Body
Item Name |
---|
2020-250 |
2020-270 |
2020-300 |
2020-350 |
2020-400 |
2020-450 |
2020-500 |
2020-550 |
2020-600 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
2020-250 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-032-434 |
2020-270 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-032-435 |
2020-300 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-032-436 |
2020-350 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-032-437 |
2020-400 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-032-438 |
2020-450 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-032-439 |
2020-500 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-032-440 |
2020-550 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-032-441 |
2020-600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-032-442 |
Catalogue
Note
●See the front panel fixing clip mounting illustration for drawer fixing/adjustment clip mounting.
●Do not push the drawers forcefully in when the soft closing mechanism is operating. Otherwise, oil leaks will occur.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N
-
Load Capacity kgf (Per Pair)
-
Slide Length
-
- -
-
Travel Length (mm)
-
Front Travel Length (mm)
-
Back Travel Length (mm)
-
Width W (mm)
-
- -
-
Height H (mm)
-
- -
