FD27EV

TOP MOUNTED SLIDING DOOR SYSTEMFD27EV

1 / 1 total results

Filter items
  • TOP MOUNTED SLIDING DOOR SYSTEM
  • Two-Way Damper / Surface Mounted Roller
  • FD27EV

  • Passed 300,000 open/close cycles in private test
- Supports doors 27 kg max.
- Durable construction & smooth operation.
- Can be used in public facilities.
Specification
- Door Width: 480-1200 mm (Height: <2400 mm), 700-1200 mm (Height: 2401-2700 mm)
- Door Height: Max. 2700 mm
- Door Thickness: Min. 22 mm
- Load Capacity (per door): Max. 27 kg

Drawings / Illustrations

Spec Table

Parts Set [Parts Set]

Image Item Name Item Code Purchase Quotation
FD27EVDHCMP 250-055-190
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

FD27EVDHCMP

eShop

250-055-190

-

Slide to See More


Sold Separately [Upper Track (Surface Mount)]

Image Item Name Item Code Purchase Quotation
FD35EV-TRM1820-SL 250-033-816
eShop
FD35EV-TRM2730-SL 250-033-817
eShop
FD35EV-TRM3640-SL 250-033-818
eShop
FD35EV-TRM1820-UM 250-033-819
eShop
FD35EV-TRM2730-UM 250-033-820
eShop
FD35EV-TRM3640-UM 250-033-821
eShop
FD35EV-TRM1820-WT 250-033-822
eShop
FD35EV-TRM2730-WT 250-033-823
eShop
FD35EV-TRM3640-WT 250-033-824
eShop
FD35EV-TRM2000-SL 250-035-929
eShop
FD35EV-TRM3000-SL 250-035-930
eShop
FD35EV-TRM4000-SL 250-035-931
eShop
FD35EV-TRM2000-UM 250-035-932
eShop
FD35EV-TRM3000-UM 250-035-933
eShop
FD35EV-TRM4000-UM 250-035-934
eShop
FD35EV-TRM1820-BL 250-048-948
eShop
FD35EV-TRM4000-BL 250-048-949
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Material Part Name Colour LFength Length EAN

FD35EV-TRM1820-SL

eShop

250-033-816

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Silver

-

1820

4510932167574

FD35EV-TRM2730-SL

eShop

250-033-817

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Silver

-

2730

4510932167581

FD35EV-TRM3640-SL

eShop

250-033-818

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Silver

-

3640

4510932167598

FD35EV-TRM1820-UM

eShop

250-033-819

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Umber

-

1820

4510932167604

FD35EV-TRM2730-UM

eShop

250-033-820

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Umber

-

2730

4510932167611

FD35EV-TRM3640-UM

eShop

250-033-821

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Umber

-

3640

4510932167628

FD35EV-TRM1820-WT

eShop

250-033-822

Anodized/Plating/White

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

White

-

1820

4510932167635

FD35EV-TRM2730-WT

eShop

250-033-823

Anodized/Plating/White

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

White

-

2730

4510932167642

FD35EV-TRM3640-WT

eShop

250-033-824

Anodized/Plating/White

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

White

-

3640

4510932167659

FD35EV-TRM2000-SL

eShop

250-035-929

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Silver

-

2000

4510932174725

FD35EV-TRM3000-SL

eShop

250-035-930

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Silver

-

3000

4510932174732

FD35EV-TRM4000-SL

eShop

250-035-931

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Silver

-

4000

4510932174749

FD35EV-TRM2000-UM

eShop

250-035-932

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Umber

-

2000

4510932174756

FD35EV-TRM3000-UM

eShop

250-035-933

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Umber

-

3000

4510932174763

FD35EV-TRM4000-UM

eShop

250-035-934

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Umber

-

4000

4510932174770

FD35EV-TRM1820-BL

eShop

250-048-948

Anodised aluminium + painted/black

Aluminium Alloy

Upper rail for standard (for surface mounting)

Black

1820

-

4510932216586

FD35EV-TRM4000-BL

eShop

250-048-949

Anodised aluminium + painted/black

Aluminium Alloy

Upper rail for standard (for surface mounting)

Black

-

4000

4510932216593

Slide to See More


Sold Separately [Upper Track (Recessed Mount)]

Image Item Name Item Code Purchase Quotation
FD35EV-TRH1820-SL 250-033-834
eShop
FD35EV-TRH2730-SL 250-033-835
eShop
FD35EV-TRH3640-SL 250-033-836
eShop
FD35EV-TRH1820-UM 250-033-837
eShop
FD35EV-TRH2730-UM 250-033-838
eShop
FD35EV-TRH3640-UM 250-033-839
eShop
FD35EV-TRH1820-WT 250-033-840
eShop
FD35EV-TRH2730-WT 250-033-841
eShop
FD35EV-TRH3640-WT 250-033-842
eShop
FD35EV-TRH2000-SL 250-035-941
eShop
FD35EV-TRH3000-SL 250-035-942
eShop
FD35EV-TRH4000-SL 250-035-943
eShop
FD35EV-TRH2000-UM 250-035-944
eShop
FD35EV-TRH3000-UM 250-035-945
eShop
FD35EV-TRH4000-UM 250-035-946
eShop
FD35EV-TRH1820-BL 250-048-946
eShop
FD35EV-TRH4000-BL 250-048-947
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Material Part Name Colour LFength Length EAN

FD35EV-TRH1820-SL

eShop

250-033-834

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Silver

-

1820

4510932167758

FD35EV-TRH2730-SL

eShop

250-033-835

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Silver

-

2730

4510932167765

FD35EV-TRH3640-SL

eShop

250-033-836

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Silver

-

3640

4510932167772

FD35EV-TRH1820-UM

eShop

250-033-837

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Umber

-

1820

4510932167789

FD35EV-TRH2730-UM

eShop

250-033-838

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Umber

-

2730

4510932167796

FD35EV-TRH3640-UM

eShop

250-033-839

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Umber

-

3640

4510932167802

FD35EV-TRH1820-WT

eShop

250-033-840

Anodized/Plating/White

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

White

-

1820

4510932167819

FD35EV-TRH2730-WT

eShop

250-033-841

Anodized/Plating/White

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

White

-

2730

4510932167826

FD35EV-TRH3640-WT

eShop

250-033-842

Anodized/Plating/White

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

White

-

3640

4510932167833

FD35EV-TRH2000-SL

eShop

250-035-941

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Silver

-

2000

4510932174848

FD35EV-TRH3000-SL

eShop

250-035-942

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Silver

-

3000

4510932174855

FD35EV-TRH4000-SL

eShop

250-035-943

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Silver

-

4000

4510932174862

FD35EV-TRH2000-UM

eShop

250-035-944

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Umber

-

2000

4510932174879

FD35EV-TRH3000-UM

eShop

250-035-945

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Umber

-

3000

4510932174886

FD35EV-TRH4000-UM

eShop

250-035-946

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Umber

-

4000

4510932174893

FD35EV-TRH1820-BL

eShop

250-048-946

Anodised aluminium + painted/black

Aluminium Alloy

Upper rail for standard (for digging)

Black

1820

-

4510932216562

FD35EV-TRH4000-BL

eShop

250-048-947

Anodised aluminium + painted/black

Aluminium Alloy

Upper rail for standard (for digging)

Black

4000

-

4510932216579

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD50-BGR18 250-029-718
eShop
FD35EV-WRM 250-048-914
eShop
FD35EV-HBB-BL 250-050-835
eShop
FD35EV-HBB-GR 250-034-114
eShop
FD27EV-WRM-DSC 250-054-268
eShop
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Finish Material Part Name Colour Colour: Material: Main Material EAN

FD50-BGR18

eShop

250-029-718

-

Barrel Polished

-

Bottom Guide (witth rollers)

Natural

-

-

Stainless Steel (SUS430)/Polyacetal (POM)

4510932164511

FD35EV-WRM

eShop

250-048-914

-

Coloured chromate treatment

-

Upper Roller (for Surface Mount Two-Way Soft Close)

-

Grey

Zinc alloy/polyacetal (POM)

-

4510932193412

FD35EV-HBB-BL

eShop

250-050-835

-

Coloured chromate treatment (trivalent)

Steel/ethylene propylene rubber (EPDM)

Bumper Block

Black

-

-

-

4510932216746

FD35EV-HBB-GR

eShop

250-034-114

FD35EV-HBB

Coloured Chromate (trivalent)

Steel/Ethylene Propylen Rubber (EPDM)

Bumper Block

Grey

-

-

-

4510932167932

FD27EV-WRM-DSC

eShop

250-054-268

-

-

-

-

-

-

-

-

4510932224499

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
FD30-HBRT1500SIL 250-019-971
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Material Part Name EAN

FD30-HBRT1500SIL

eShop

250-019-971

Silver Anodized/Plating/Clear

Aluminium Alloy

Bottom Recessed Guide Rail (1500mm)

4510932113571

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Installation
Content 2D 3D PDF
Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set [Parts Set]

Item Name
FD27EVDHCMP
Item Name 2D 3D RoHS Item Code
FD27EVDHCMP DXF DWG SAT IGES X_T STEP

250-055-190

Slide to See More

Sold Separately [Upper Track (Surface Mount)]

Item Name
FD35EV-TRM1820-SL
FD35EV-TRM2730-SL
FD35EV-TRM3640-SL
FD35EV-TRM1820-UM
FD35EV-TRM2730-UM
FD35EV-TRM3640-UM
FD35EV-TRM1820-WT
FD35EV-TRM2730-WT
FD35EV-TRM3640-WT
FD35EV-TRM2000-SL
FD35EV-TRM3000-SL
FD35EV-TRM4000-SL
FD35EV-TRM2000-UM
FD35EV-TRM3000-UM
FD35EV-TRM4000-UM
FD35EV-TRM1820-BL
FD35EV-TRM4000-BL
Item Name 2D 3D RoHS Item Code
FD35EV-TRM1820-SL DXF DWG SAT IGES X_T STEP

250-033-816

FD35EV-TRM2730-SL DXF DWG SAT IGES X_T STEP

250-033-817

FD35EV-TRM3640-SL DXF DWG SAT IGES X_T STEP

250-033-818

FD35EV-TRM1820-UM DXF DWG SAT IGES X_T STEP

250-033-819

FD35EV-TRM2730-UM DXF DWG SAT IGES X_T STEP

250-033-820

FD35EV-TRM3640-UM DXF DWG SAT IGES X_T STEP

250-033-821

FD35EV-TRM1820-WT DXF DWG SAT IGES X_T STEP

250-033-822

FD35EV-TRM2730-WT DXF DWG SAT IGES X_T STEP

250-033-823

FD35EV-TRM3640-WT DXF DWG SAT IGES X_T STEP

250-033-824

FD35EV-TRM2000-SL DXF DWG SAT IGES X_T STEP

250-035-929

FD35EV-TRM3000-SL DXF DWG SAT IGES X_T STEP

250-035-930

FD35EV-TRM4000-SL DXF DWG SAT IGES X_T STEP

250-035-931

FD35EV-TRM2000-UM DXF DWG SAT IGES X_T STEP

250-035-932

FD35EV-TRM3000-UM DXF DWG SAT IGES X_T STEP

250-035-933

FD35EV-TRM4000-UM DXF DWG SAT IGES X_T STEP

250-035-934

FD35EV-TRM1820-BL DXF DWG SAT IGES X_T STEP

250-048-948

FD35EV-TRM4000-BL DXF DWG SAT IGES X_T STEP

250-048-949

Slide to See More

Sold Separately [Upper Track (Recessed Mount)]

Item Name
FD35EV-TRH1820-SL
FD35EV-TRH2730-SL
FD35EV-TRH3640-SL
FD35EV-TRH1820-UM
FD35EV-TRH2730-UM
FD35EV-TRH3640-UM
FD35EV-TRH1820-WT
FD35EV-TRH2730-WT
FD35EV-TRH3640-WT
FD35EV-TRH2000-SL
FD35EV-TRH3000-SL
FD35EV-TRH4000-SL
FD35EV-TRH2000-UM
FD35EV-TRH3000-UM
FD35EV-TRH4000-UM
FD35EV-TRH1820-BL
FD35EV-TRH4000-BL
Item Name 2D 3D RoHS Item Code
FD35EV-TRH1820-SL DXF DWG SAT IGES X_T STEP

250-033-834

FD35EV-TRH2730-SL DXF DWG SAT IGES X_T STEP

250-033-835

FD35EV-TRH3640-SL DXF DWG SAT IGES X_T STEP

250-033-836

FD35EV-TRH1820-UM DXF DWG SAT IGES X_T STEP

250-033-837

FD35EV-TRH2730-UM DXF DWG SAT IGES X_T STEP

250-033-838

FD35EV-TRH3640-UM DXF DWG SAT IGES X_T STEP

250-033-839

FD35EV-TRH1820-WT DXF DWG SAT IGES X_T STEP

250-033-840

FD35EV-TRH2730-WT DXF DWG SAT IGES X_T STEP

250-033-841

FD35EV-TRH3640-WT DXF DWG SAT IGES X_T STEP

250-033-842

FD35EV-TRH2000-SL DXF DWG SAT IGES X_T STEP

250-035-941

FD35EV-TRH3000-SL DXF DWG SAT IGES X_T STEP

250-035-942

FD35EV-TRH4000-SL DXF DWG SAT IGES X_T STEP

250-035-943

FD35EV-TRH2000-UM DXF DWG SAT IGES X_T STEP

250-035-944

FD35EV-TRH3000-UM DXF DWG SAT IGES X_T STEP

250-035-945

FD35EV-TRH4000-UM DXF DWG SAT IGES X_T STEP

250-035-946

FD35EV-TRH1820-BL DXF DWG SAT IGES X_T STEP

250-048-946

FD35EV-TRH4000-BL DXF DWG SAT IGES X_T STEP

250-048-947

Slide to See More

Selling Individually

Item Name
FD50-BGR18
FD35EV-WRM
FD35EV-HBB-BL
FD35EV-HBB-GR
FD27EV-WRM-DSC
Item Name 2D 3D Others RoHS Item Code
FD50-BGR18 DXF DWG SAT IGES X_T STEP 3DPDF

250-029-718

FD35EV-WRM DXF DWG SAT IGES X_T STEP 3DPDF

250-048-914

FD35EV-HBB-BL DXF DWG SAT IGES X_T STEP 3DPDF

250-050-835

FD35EV-HBB-GR DXF DWG SAT IGES X_T STEP 3DPDF

250-034-114

FD27EV-WRM-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-054-268

Slide to See More

Optional Parts

Item Name
FD30-HBRT1500SIL
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

Slide to See More

Catalogue

Note

●Be sure to read the Precautions.

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More