FD25SP

TOP MOUNTED SLIDING DOOR SYSTEMFD25SP

1 / 1 total results

Filter items
  • TOP MOUNTED SLIDING DOOR SYSTEM
  • Two-way Damper / Recessed Upper Roller / 3 Synchronised Doors
  • FD25SP

  • Passed 300,000 open/close cycles in private test
  • Soft Close
• 3-door synchro model of FD25SP.
• Soft opening/closing motion.
• Lightest sliding in the FD series.
Specification
Door Width: 464-1000 mm
Door Height: Max. 2400 mm
Door Thickness: 30-38 mm
Load Capacity (per door): Max. 25 kg

Videos

Drawings / Illustrations

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD25SP-HRP3 250-054-979
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

FD25SP-HRP3

eShop

250-054-979

-

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD25SP-TRM1820SC-SL 250-052-635
eShop
FD25SP-TRM1820SC-UM 250-052-636
eShop
FD25SP-TRM1820SC-WT 250-052-637
eShop
FD25SP-TRM2000SC-SL 250-052-638
eShop
FD25SP-TRM2000SC-UM 250-052-639
eShop
FD25SP-TRM2000SC-WT 250-052-640
eShop
FD25SP-TRM2730SC-SL 250-052-641
eShop
FD25SP-TRM2730SC-UM 250-052-642
eShop
FD25SP-TRM2730SC-WT 250-052-643
eShop
FD25SP-TRM3640SC-SL 250-052-644
eShop
FD25SP-TRM3640SC-UM 250-052-645
eShop
FD25SP-TRM3640SC-WT 250-052-646
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

FD25SP-TRM1820SC-SL

eShop

250-052-635

4510932217668

FD25SP-TRM1820SC-UM

eShop

250-052-636

4510932217675

FD25SP-TRM1820SC-WT

eShop

250-052-637

4510932217682

FD25SP-TRM2000SC-SL

eShop

250-052-638

4510932217699

FD25SP-TRM2000SC-UM

eShop

250-052-639

4510932217705

FD25SP-TRM2000SC-WT

eShop

250-052-640

4510932217712

FD25SP-TRM2730SC-SL

eShop

250-052-641

4510932217729

FD25SP-TRM2730SC-UM

eShop

250-052-642

4510932217736

FD25SP-TRM2730SC-WT

eShop

250-052-643

4510932217743

FD25SP-TRM3640SC-SL

eShop

250-052-644

4510932217750

FD25SP-TRM3640SC-UM

eShop

250-052-645

4510932217767

FD25SP-TRM3640SC-WT

eShop

250-052-646

4510932217774

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD25SP-TRH1820SC-SL 250-052-647
eShop
FD25SP-TRH1820SC-UM 250-052-648
eShop
FD25SP-TRH1820SC-WT 250-052-649
eShop
FD25SP-TRH2000SC-SL 250-052-650
eShop
FD25SP-TRH2000SC-UM 250-052-651
eShop
FD25SP-TRH2000SC-WT 250-052-652
eShop
FD25SP-TRH2730SC-SL 250-052-653
eShop
FD25SP-TRH2730SC-UM 250-052-654
eShop
FD25SP-TRH2730SC-WT 250-052-655
eShop
FD25SP-TRH3640SC-SL 250-052-656
eShop
FD25SP-TRH3640SC-UM 250-052-657
eShop
FD25SP-TRH3640SC-WT 250-052-658
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

FD25SP-TRH1820SC-SL

eShop

250-052-647

4510932217781

FD25SP-TRH1820SC-UM

eShop

250-052-648

4510932217798

FD25SP-TRH1820SC-WT

eShop

250-052-649

4510932217804

FD25SP-TRH2000SC-SL

eShop

250-052-650

4510932217811

FD25SP-TRH2000SC-UM

eShop

250-052-651

4510932217828

FD25SP-TRH2000SC-WT

eShop

250-052-652

4510932217835

FD25SP-TRH2730SC-SL

eShop

250-052-653

4510932217842

FD25SP-TRH2730SC-UM

eShop

250-052-654

4510932217859

FD25SP-TRH2730SC-WT

eShop

250-052-655

4510932217866

FD25SP-TRH3640SC-SL

eShop

250-052-656

4510932217873

FD25SP-TRH3640SC-UM

eShop

250-052-657

4510932217880

FD25SP-TRH3640SC-WT

eShop

250-052-658

4510932217897

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD30-HBB 250-022-265
eShop
FD30-HRGU 250-022-261
eShop
FD30-HRDG 250-022-262
eShop
FD30-HBGF 250-022-263
eShop
FD30-HRDB 250-022-264
eShop
FD30-HBDR1000 250-022-266
eShop
FD25SP-WRH-DSC 250-050-820
eShop
FD25SP-30-TRG 250-052-630
eShop
FD25SP-WRH-N 250-050-822
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish: Main Material Finish Colour EAN

FD30-HBB

eShop

250-022-265

Bumper Block (Synchronized/Outset)

-

-

Steel/Ethylene Propylen Rubber(EPDM)

Chrome

Black

4510932114691

FD30-HRGU

eShop

250-022-261

Bottom Guide

-

-

Stainless Steel(SUS304)/Polyacetal(POM)

Barrel Polished

Grey

4510932114653

FD30-HRDG

eShop

250-022-262

Bottom Guide

-

-

Stainless Steel(SUS304)/Polyacetal(POM)

Barrel Polished

Grey

4510932114660

FD30-HBGF

eShop

250-022-263

Bottom Guide

-

-

Stainless Steel(SUS304)/Polyacetal(POM)

Barrel Polished

Grey

4510932114677

FD30-HRDB

eShop

250-022-264

Synchronized Bottom Guide Block

-

-

Ethylene Propylen Rubber(EPDM)

-

Black

4510932114684

FD30-HBDR1000

eShop

250-022-266

Bottom Recessed Guide Rail (1000mm)

-

-

ABS

-

Black

4510932114707

FD25SP-WRH-DSC

eShop

250-050-820

-

-

-

-

-

-

4510932216616

FD25SP-30-TRG

eShop

250-052-630

Retrofit trigger (black)

steel

Black chromate treatment (trivalent)

-

-

-

4510932218450

FD25SP-WRH-N

eShop

250-050-822

-

-

-

-

-

-

4510932216630

Slide to See More


CAD download

Parts Set

Item Name
FD25SP-HRP3
Item Name 2D 3D RoHS Item Code
FD25SP-HRP3 DXF DWG SAT IGES X_T STEP

250-054-979

Slide to See More

Sold Separately

Item Name
FD25SP-TRM1820SC-SL
FD25SP-TRM1820SC-UM
FD25SP-TRM1820SC-WT
FD25SP-TRM2000SC-SL
FD25SP-TRM2000SC-UM
FD25SP-TRM2000SC-WT
FD25SP-TRM2730SC-SL
FD25SP-TRM2730SC-UM
FD25SP-TRM2730SC-WT
FD25SP-TRM3640SC-SL
FD25SP-TRM3640SC-UM
FD25SP-TRM3640SC-WT
Item Name 2D 3D RoHS Item Code
FD25SP-TRM1820SC-SL DXF DWG SAT IGES X_T STEP

250-052-635

FD25SP-TRM1820SC-UM DXF DWG SAT IGES X_T STEP

250-052-636

FD25SP-TRM1820SC-WT DXF DWG SAT IGES X_T STEP

250-052-637

FD25SP-TRM2000SC-SL DXF DWG SAT IGES X_T STEP

250-052-638

FD25SP-TRM2000SC-UM DXF DWG SAT IGES X_T STEP

250-052-639

FD25SP-TRM2000SC-WT DXF DWG SAT IGES X_T STEP

250-052-640

FD25SP-TRM2730SC-SL DXF DWG SAT IGES X_T STEP

250-052-641

FD25SP-TRM2730SC-UM DXF DWG SAT IGES X_T STEP

250-052-642

FD25SP-TRM2730SC-WT DXF DWG SAT IGES X_T STEP

250-052-643

FD25SP-TRM3640SC-SL DXF DWG SAT IGES X_T STEP

250-052-644

FD25SP-TRM3640SC-UM DXF DWG SAT IGES X_T STEP

250-052-645

FD25SP-TRM3640SC-WT DXF DWG SAT IGES X_T STEP

250-052-646

Slide to See More

Sold Separately

Item Name
FD25SP-TRH1820SC-SL
FD25SP-TRH1820SC-UM
FD25SP-TRH1820SC-WT
FD25SP-TRH2000SC-SL
FD25SP-TRH2000SC-UM
FD25SP-TRH2000SC-WT
FD25SP-TRH2730SC-SL
FD25SP-TRH2730SC-UM
FD25SP-TRH2730SC-WT
FD25SP-TRH3640SC-SL
FD25SP-TRH3640SC-UM
FD25SP-TRH3640SC-WT
Item Name 2D 3D RoHS Item Code
FD25SP-TRH1820SC-SL DXF DWG SAT IGES X_T STEP

250-052-647

FD25SP-TRH1820SC-UM DXF DWG SAT IGES X_T STEP

250-052-648

FD25SP-TRH1820SC-WT DXF DWG SAT IGES X_T STEP

250-052-649

FD25SP-TRH2000SC-SL DXF DWG SAT IGES X_T STEP

250-052-650

FD25SP-TRH2000SC-UM DXF DWG SAT IGES X_T STEP

250-052-651

FD25SP-TRH2000SC-WT DXF DWG SAT IGES X_T STEP

250-052-652

FD25SP-TRH2730SC-SL DXF DWG SAT IGES X_T STEP

250-052-653

FD25SP-TRH2730SC-UM DXF DWG SAT IGES X_T STEP

250-052-654

FD25SP-TRH2730SC-WT DXF DWG SAT IGES X_T STEP

250-052-655

FD25SP-TRH3640SC-SL DXF DWG SAT IGES X_T STEP

250-052-656

FD25SP-TRH3640SC-UM DXF DWG SAT IGES X_T STEP

250-052-657

FD25SP-TRH3640SC-WT DXF DWG SAT IGES X_T STEP

250-052-658

Slide to See More

Selling Individually

Item Name
FD30-HBB
FD30-HRGU
FD30-HRDG
FD30-HBGF
FD30-HRDB
FD30-HBDR1000
FD25SP-WRH-DSC
FD25SP-30-TRG
FD25SP-WRH-N
Item Name 2D 3D Others RoHS Item Code
FD30-HBB DXF DWG SAT IGES X_T STEP 3DPDF

250-022-265

FD30-HRGU DXF DWG SAT IGES X_T STEP 3DPDF

250-022-261

FD30-HRDG DXF DWG SAT IGES X_T STEP 3DPDF

250-022-262

FD30-HBGF DXF DWG SAT IGES X_T STEP 3DPDF

250-022-263

FD30-HRDB DXF DWG SAT IGES X_T STEP 3DPDF

250-022-264

FD30-HBDR1000 DXF DWG SAT IGES X_T STEP 3DPDF

250-022-266

FD25SP-WRH-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-050-820

FD25SP-30-TRG DXF DWG SAT IGES X_T STEP 3DPDF

250-052-630

FD25SP-WRH-N DXF DWG SAT IGES X_T STEP 3DPDF

250-050-822

Slide to See More

Catalogue

Note

● Be sure to read the Precautions for this product.
● Be sure to read the Installation Precautions as well.
● This product is intended for general residential applications. For use in other locations, select other products (FD35EV , LM-80 ).

Related products

Category

Your Recently Viewed Items

×
  • MULTIPLE SYNCHRONISED SLIDING DOOR SYSTEM FD Series

  • Easy Construction FD SP Series Release Lever

×
Filter
Filter items
Search Clear All ×
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More