ANTI-SLIDE ALUMINIUM SHELF STANDARDAP-DML
3 / 3 total results
Filter items
- ●For use with AP-DM.
●Designed to prevent shelves from falling or sliding back and forth.
●When used in combination with the SHELF RETAINER AP-FE40-LGR (sold separately), vertical shifting of the shelf panel can be prevented.
●Easy to cut to desired length. - Sold separately
- ●SHELF RETAINER AP-FE40-LGR
●SHELF SUPPORT AP-FB20
●SHELF SUPPORT CAP AP-FC20
●END CAP AP-ECL14 - Optional item
- ●SHELF STANDARD PLASTERBOARD PIN SET AP-SK type, PLASTER PIN MOUNTING TOOL SK-JIG10-GN
- Recommended Screw
- ●Nominal 3 cross-recessed tapping screw, or nominal 3.1 countersunk head wood screw.
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
AP-DML1820SL | 120-055-372 | eShop |
![]() |
![]() |
AP-DML1820WT | 120-055-378 | eShop |
![]() |
![]() |
AP-DML1820BL | 120-055-373 | eShop |
![]() |
CAD download
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Load Capacity kgf/pc
-
Load Capacity kgf/2pcs
-
Load Capacity kgf/4pcs
-
Finish/Colour
-
Material
-
-
Shelf Standard Length
-
-
Plasterboard installation
-
Series
-
-
RoHS 2
-
-
CAD
-
