ANTI-SLIDE ALUMINIUM SHELF STANDARDAP-DMN
2 / 2 total results
Filter items
- ●Designed to prevent shelves from falling or sliding back and forth.
●Easy to cut to desired length. - Sold separately
- ● END CAP AP-ECL14
- Recommended Screw
- ●Nominal 3 cross-recessed tapping screw, or nominal 3.1 countersunk head wood screw.
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
AP-DMN1820SL | 120-055-375 | eShop |
![]() |
![]() |
AP-DMN1820BL | 120-055-376 | eShop |
![]() |
CAD download
Catalogue
Note
●Please use together with the following shelf brackets SPH, SP/SPS, SM, SPN,SPW, SPE.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Load Capacity kgf/pc
-
Load Capacity kgf/2pcs
-
Load Capacity kgf/4pcs
-
Finish/Colour
-
Material
-
-
Shelf Standard Length
-
-
Plasterboard installation
-
RoHS 2
-
-
CAD
-
