FDQ35

SELF CLOSING SLIDE DOOR SYSTEMFDQ35

1 / 1 total results

Filter items
  • Passed Private 300K Cycle Test
  • Soft Close
Semi-automatic sliding door hardware that opens manually and closes automatically. Ideal for aged care facilities and clinics. Easy passage as the door is held when fully opened. Additionally, the compact tracks help achieve a clean, minimalist design.
Specification
●Door Width: Door Height Max.2400 mm : 660-1200 mm, Door Height Max.2401-2700 mm : 700-1200 mm
●Door Height: Max. 2700 mm
●Door Thickness: Min. 30 mm
●Load Capacity (per door): Max. 35 kg, 10 kg or more recommended

Drawings / Illustrations

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FDQ35EVDHCMP 250-057-235
eShop
Image Item Name Purchase Item Code Quotation RoHS Application - Narrowing down for web Door Material - Narrowing down for web Open/Close Type - Narrowing down for web Mounting Method (Upper Track) - Narrowing down for web Mounting Method (Upper Roller) - Narrowing down for web Soft Close - Narrowing down for web Open/Close Motion - Narrowing down for web Door Height - Narrowing down for web Door Thickness - Narrowing down for web Load Capacity - Narrowing down for web Loading Method - Narrowing down for web Door Width - Narrowing down for web Self Closing - Narrowing down for web EAN

FDQ35EVDHCMP

eShop

250-057-235

For hotels
For aged care facilities
For shops
For general housing

Wood

Single Sliding Door

Recessed Mount
Surface Mount

Recessed Mount

One direction

Standard

Max. 2700

Min. 30

10 - 35

Top hanging

660 - 1200

Yes

-

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD35EV-TRM1820-SL 250-033-816
eShop
FD35EV-TRM2730-SL 250-033-817
eShop
FD35EV-TRM3640-SL 250-033-818
eShop
FD35EV-TRM1820-UM 250-033-819
eShop
FD35EV-TRM2730-UM 250-033-820
eShop
FD35EV-TRM3640-UM 250-033-821
eShop
FD35EV-TRM1820-WT 250-033-822
eShop
FD35EV-TRM2730-WT 250-033-823
eShop
FD35EV-TRM3640-WT 250-033-824
eShop
FD35EV-TRM2000-SL 250-035-929
eShop
FD35EV-TRM3000-SL 250-035-930
eShop
FD35EV-TRM4000-SL 250-035-931
eShop
FD35EV-TRM2000-UM 250-035-932
eShop
FD35EV-TRM3000-UM 250-035-933
eShop
FD35EV-TRM4000-UM 250-035-934
eShop
FD35EV-TRM1820-BL 250-048-948
eShop
FD35EV-TRM4000-BL 250-048-949
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Material Part Name Colour LFength Length EAN

FD35EV-TRM1820-SL

eShop

250-033-816

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Silver

-

1820

4510932167574

FD35EV-TRM2730-SL

eShop

250-033-817

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Silver

-

2730

4510932167581

FD35EV-TRM3640-SL

eShop

250-033-818

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Silver

-

3640

4510932167598

FD35EV-TRM1820-UM

eShop

250-033-819

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Umber

-

1820

4510932167604

FD35EV-TRM2730-UM

eShop

250-033-820

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Umber

-

2730

4510932167611

FD35EV-TRM3640-UM

eShop

250-033-821

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Umber

-

3640

4510932167628

FD35EV-TRM1820-WT

eShop

250-033-822

Anodized/Plating/White

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

White

-

1820

4510932167635

FD35EV-TRM2730-WT

eShop

250-033-823

Anodized/Plating/White

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

White

-

2730

4510932167642

FD35EV-TRM3640-WT

eShop

250-033-824

Anodized/Plating/White

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

White

-

3640

4510932167659

FD35EV-TRM2000-SL

eShop

250-035-929

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Silver

-

2000

4510932174725

FD35EV-TRM3000-SL

eShop

250-035-930

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Silver

-

3000

4510932174732

FD35EV-TRM4000-SL

eShop

250-035-931

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Silver

-

4000

4510932174749

FD35EV-TRM2000-UM

eShop

250-035-932

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Umber

-

2000

4510932174756

FD35EV-TRM3000-UM

eShop

250-035-933

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Umber

-

3000

4510932174763

FD35EV-TRM4000-UM

eShop

250-035-934

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Surface Mount)

Umber

-

4000

4510932174770

FD35EV-TRM1820-BL

eShop

250-048-948

Anodised aluminium + painted/black

Aluminium Alloy

Upper rail for standard (for surface mounting)

Black

1820

-

4510932216586

FD35EV-TRM4000-BL

eShop

250-048-949

Anodised aluminium + painted/black

Aluminium Alloy

Upper rail for standard (for surface mounting)

Black

-

4000

4510932216593

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD35EV-TRH1820-SL 250-033-834
eShop
FD35EV-TRH2730-SL 250-033-835
eShop
FD35EV-TRH3640-SL 250-033-836
eShop
FD35EV-TRH1820-UM 250-033-837
eShop
FD35EV-TRH2730-UM 250-033-838
eShop
FD35EV-TRH3640-UM 250-033-839
eShop
FD35EV-TRH1820-WT 250-033-840
eShop
FD35EV-TRH2730-WT 250-033-841
eShop
FD35EV-TRH3640-WT 250-033-842
eShop
FD35EV-TRH2000-SL 250-035-941
eShop
FD35EV-TRH3000-SL 250-035-942
eShop
FD35EV-TRH4000-SL 250-035-943
eShop
FD35EV-TRH2000-UM 250-035-944
eShop
FD35EV-TRH3000-UM 250-035-945
eShop
FD35EV-TRH4000-UM 250-035-946
eShop
FD35EV-TRH1820-BL 250-048-946
eShop
FD35EV-TRH4000-BL 250-048-947
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Material Part Name Colour LFength Length EAN

FD35EV-TRH1820-SL

eShop

250-033-834

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Silver

-

1820

4510932167758

FD35EV-TRH2730-SL

eShop

250-033-835

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Silver

-

2730

4510932167765

FD35EV-TRH3640-SL

eShop

250-033-836

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Silver

-

3640

4510932167772

FD35EV-TRH1820-UM

eShop

250-033-837

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Umber

-

1820

4510932167789

FD35EV-TRH2730-UM

eShop

250-033-838

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Umber

-

2730

4510932167796

FD35EV-TRH3640-UM

eShop

250-033-839

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Umber

-

3640

4510932167802

FD35EV-TRH1820-WT

eShop

250-033-840

Anodized/Plating/White

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

White

-

1820

4510932167819

FD35EV-TRH2730-WT

eShop

250-033-841

Anodized/Plating/White

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

White

-

2730

4510932167826

FD35EV-TRH3640-WT

eShop

250-033-842

Anodized/Plating/White

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

White

-

3640

4510932167833

FD35EV-TRH2000-SL

eShop

250-035-941

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Silver

-

2000

4510932174848

FD35EV-TRH3000-SL

eShop

250-035-942

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Silver

-

3000

4510932174855

FD35EV-TRH4000-SL

eShop

250-035-943

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Silver

-

4000

4510932174862

FD35EV-TRH2000-UM

eShop

250-035-944

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Umber

-

2000

4510932174879

FD35EV-TRH3000-UM

eShop

250-035-945

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Umber

-

3000

4510932174886

FD35EV-TRH4000-UM

eShop

250-035-946

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Umber

-

4000

4510932174893

FD35EV-TRH1820-BL

eShop

250-048-946

Anodised aluminium + painted/black

Aluminium Alloy

Upper rail for standard (for digging)

Black

1820

-

4510932216562

FD35EV-TRH4000-BL

eShop

250-048-947

Anodised aluminium + painted/black

Aluminium Alloy

Upper rail for standard (for digging)

Black

4000

-

4510932216579

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD30-HBRT1500SIL 250-019-971
eShop
FD50-BGR18 250-029-718
eShop
FD35EV-TRG 250-033-814
eShop
FD35EV-WRM-DSC 250-048-913
eShop
FD35EV-WRM 250-048-914
eShop
FDQ35-CP-WT 250-056-750
eShop
FDQ35 250-056-747
eShop
FDQ35-CP-LBR 250-056-749
eShop
FDQ35-CP-DBR 250-056-748
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Material Part Name Colour Colour: Material: Main ingredient Finish: Main material Main Material EAN

FD30-HBRT1500SIL

eShop

250-019-971

Silver Anodized/Plating/Clear

Aluminium Alloy

Bottom Recessed Guide Rail (1500mm)

-

-

-

-

-

-

-

4510932113571

FD50-BGR18

eShop

250-029-718

Barrel Polished

-

Bottom Guide (witth rollers)

Natural

-

-

-

-

-

Stainless Steel (SUS430)/Polyacetal (POM)

4510932164511

FD35EV-TRG

eShop

250-033-814

Coloured Chromate (trivalent)

Steel

Trigger

-

-

-

-

-

-

-

4510932167994

FD35EV-WRM-DSC

eShop

250-048-913

-

-

Two-Way Soft Closer (for Surface Mount)

Grey

-

-

Zinc alloy/polyacetal (POM)

Coloured chromate treatment

-

-

4510932193405

FD35EV-WRM

eShop

250-048-914

Coloured chromate treatment

-

Upper Roller (for Surface Mount Two-Way Soft Close)

-

Grey

Zinc alloy/polyacetal (POM)

-

-

-

-

4510932193412

FDQ35-CP-WT

eShop

250-056-750

-

ABS Resin

Decorative Caps for Self Closing Unit

White

-

-

-

-

-

-

4510932230520

FDQ35

eShop

250-056-747

Clear Zinc Chromate

-

Self Closing Unit

Black

-

-

-

-

Steel/Polyacetal (POM)

-

4510932230490

FDQ35-CP-LBR

eShop

250-056-749

-

ABS resin

Decorative Caps for Self Closing Unit

Light Brown

-

-

-

-

-

-

4510932230513

FDQ35-CP-DBR

eShop

250-056-748

-

ABS Resin

Decorative Caps for Self Closing Unit

Dark Brown

-

-

-

-

-

-

4510932230506

Slide to See More


CAD download

Parts Set

Item Name
FDQ35EVDHCMP
Item Name 2D 3D RoHS Item Code
FDQ35EVDHCMP DXF DWG SAT IGES X_T STEP

250-057-235

Slide to See More

Sold Separately

Item Name
FD35EV-TRM1820-SL
FD35EV-TRM2730-SL
FD35EV-TRM3640-SL
FD35EV-TRM1820-UM
FD35EV-TRM2730-UM
FD35EV-TRM3640-UM
FD35EV-TRM1820-WT
FD35EV-TRM2730-WT
FD35EV-TRM3640-WT
FD35EV-TRM2000-SL
FD35EV-TRM3000-SL
FD35EV-TRM4000-SL
FD35EV-TRM2000-UM
FD35EV-TRM3000-UM
FD35EV-TRM4000-UM
FD35EV-TRM1820-BL
FD35EV-TRM4000-BL
Item Name 2D 3D RoHS Item Code
FD35EV-TRM1820-SL DXF DWG SAT IGES X_T STEP

250-033-816

FD35EV-TRM2730-SL DXF DWG SAT IGES X_T STEP

250-033-817

FD35EV-TRM3640-SL DXF DWG SAT IGES X_T STEP

250-033-818

FD35EV-TRM1820-UM DXF DWG SAT IGES X_T STEP

250-033-819

FD35EV-TRM2730-UM DXF DWG SAT IGES X_T STEP

250-033-820

FD35EV-TRM3640-UM DXF DWG SAT IGES X_T STEP

250-033-821

FD35EV-TRM1820-WT DXF DWG SAT IGES X_T STEP

250-033-822

FD35EV-TRM2730-WT DXF DWG SAT IGES X_T STEP

250-033-823

FD35EV-TRM3640-WT DXF DWG SAT IGES X_T STEP

250-033-824

FD35EV-TRM2000-SL DXF DWG SAT IGES X_T STEP

250-035-929

FD35EV-TRM3000-SL DXF DWG SAT IGES X_T STEP

250-035-930

FD35EV-TRM4000-SL DXF DWG SAT IGES X_T STEP

250-035-931

FD35EV-TRM2000-UM DXF DWG SAT IGES X_T STEP

250-035-932

FD35EV-TRM3000-UM DXF DWG SAT IGES X_T STEP

250-035-933

FD35EV-TRM4000-UM DXF DWG SAT IGES X_T STEP

250-035-934

FD35EV-TRM1820-BL DXF DWG SAT IGES X_T STEP

250-048-948

FD35EV-TRM4000-BL DXF DWG SAT IGES X_T STEP

250-048-949

Slide to See More

Sold Separately

Item Name
FD35EV-TRH1820-SL
FD35EV-TRH2730-SL
FD35EV-TRH3640-SL
FD35EV-TRH1820-UM
FD35EV-TRH2730-UM
FD35EV-TRH3640-UM
FD35EV-TRH1820-WT
FD35EV-TRH2730-WT
FD35EV-TRH3640-WT
FD35EV-TRH2000-SL
FD35EV-TRH3000-SL
FD35EV-TRH4000-SL
FD35EV-TRH2000-UM
FD35EV-TRH3000-UM
FD35EV-TRH4000-UM
FD35EV-TRH1820-BL
FD35EV-TRH4000-BL
Item Name 2D 3D RoHS Item Code
FD35EV-TRH1820-SL DXF DWG SAT IGES X_T STEP

250-033-834

FD35EV-TRH2730-SL DXF DWG SAT IGES X_T STEP

250-033-835

FD35EV-TRH3640-SL DXF DWG SAT IGES X_T STEP

250-033-836

FD35EV-TRH1820-UM DXF DWG SAT IGES X_T STEP

250-033-837

FD35EV-TRH2730-UM DXF DWG SAT IGES X_T STEP

250-033-838

FD35EV-TRH3640-UM DXF DWG SAT IGES X_T STEP

250-033-839

FD35EV-TRH1820-WT DXF DWG SAT IGES X_T STEP

250-033-840

FD35EV-TRH2730-WT DXF DWG SAT IGES X_T STEP

250-033-841

FD35EV-TRH3640-WT DXF DWG SAT IGES X_T STEP

250-033-842

FD35EV-TRH2000-SL DXF DWG SAT IGES X_T STEP

250-035-941

FD35EV-TRH3000-SL DXF DWG SAT IGES X_T STEP

250-035-942

FD35EV-TRH4000-SL DXF DWG SAT IGES X_T STEP

250-035-943

FD35EV-TRH2000-UM DXF DWG SAT IGES X_T STEP

250-035-944

FD35EV-TRH3000-UM DXF DWG SAT IGES X_T STEP

250-035-945

FD35EV-TRH4000-UM DXF DWG SAT IGES X_T STEP

250-035-946

FD35EV-TRH1820-BL DXF DWG SAT IGES X_T STEP

250-048-946

FD35EV-TRH4000-BL DXF DWG SAT IGES X_T STEP

250-048-947

Slide to See More

Selling Individually

Item Name
FD30-HBRT1500SIL
FD50-BGR18
FD35EV-TRG
FD35EV-WRM-DSC
FD35EV-WRM
FDQ35-CP-WT
FDQ35
FDQ35-CP-LBR
FDQ35-CP-DBR
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

FD50-BGR18 DXF DWG SAT IGES X_T STEP 3DPDF

250-029-718

FD35EV-TRG DXF DWG SAT IGES X_T STEP 3DPDF

250-033-814

FD35EV-WRM-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-048-913

FD35EV-WRM DXF DWG SAT IGES X_T STEP 3DPDF

250-048-914

FDQ35-CP-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-056-750

FDQ35 DXF DWG SAT IGES X_T STEP 3DPDF

250-056-747

FDQ35-CP-LBR DXF DWG SAT IGES X_T STEP 3DPDF

250-056-749

FDQ35-CP-DBR DXF DWG SAT IGES X_T STEP 3DPDF

250-056-748

Slide to See More

Catalogue

Manuals

Note

●Be sure to read the Precautions for this product.
●Be sure to read the installation Precautions as well.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More