360-DP2-P4

HINGE SPACER 360-DP2-P4

1 / 1 total results

Filter items
Decreases overlay of outset doors by 2 mm.
Increases clearance of inset doors by 2 mm.
Can be doubled for 4 mm thickness.
[Available Mounting Plate]
—360-P4W-30T

—360-P4W-30T+5

—360-P4W-32T

—360-P4W-32T+5

Spec Table

Body

Image Item Name Item Code Purchase Quotation
360-DP2-P4 160-046-075
Image Item Name Purchase Item Code Quotation RoHS Material Colour Hinge Type Series Box (pcs) EAN Carton Weight (g)

360-DP2-P4

160-046-075

POM

Grey

Related Products

OLYMPIA Series

50

4510932189347

500

2.6

Slide to See More


CAD download

Body

Item Name
360-DP2-P4
Item Name 2D 3D Others RoHS Item Code
360-DP2-P4 DXF DWG SAT IGES X_T STEP 3DPDF

160-046-075

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Min Door Thickness
  • -
Max Door Thickness
  • -
Thickness of Mounting Plate (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More