360-P4W-30T

Mounting Plate for OLYMPIA CONCEALED HINGE360-P4W-30T

1 / 1 total results

Filter items
  • Mounting Plate for OLYMPIA CONCEALED HINGE
  • System 30
  • 360-P4W-30T
  • OLYMPIA Series

Specification
— Value of H for inset installation is "door thickness + 17 mm".
— When using with the GH-360FP, value of H is "door thickness + 19 mm".

Spec Table

Body

Image Item Name Item Code Purchase Quotation
360-P4W-30T 160-026-844
Image Item Name Purchase Item Code Quotation RoHS Material Finish Number of Screw Holes Pitch of Holes Thickness of Plate Hinge Type Series EAN Carton Weight (g)

360-P4W-30T

160-026-844

Steel

Nickel

3

30

0mm (standard)

Mounting Plate

OLYMPIA Series

4510932140379

400

25

Slide to See More


CAD download

Body

Item Name
360-P4W-30T
Item Name 2D 3D Others RoHS Item Code
360-P4W-30T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-844

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Min Door Thickness
  • -
Max Door Thickness
  • -
Thickness of Mounting Plate (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More