3800S

STAINLESS STEEL CAM LOCK3800S

2 / 2 total results

Filter items
  • STAINLESS STEEL CAM LOCK
  • 3800S

High corrosion with stainless steel.
Non-handed.
Durability with thick cam.
Reversible key can be removed when locked (90degree rotation).
Key works as a knob in unlocked position.
300 key changes available.
Master Key system (300 key changes) available at surcharge. (1 Master Key only.)
Keys can be shared with 3810S

Spec Table

Body

Image Item Name Item Code Purchase Quotation
3800S-B 150-012-921
eShop
3800S-D 150-001-368
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Key Type Min Door Thickness Max Door Thickness Key Changes Main Material Key Shape Ring Outer Width Length L1 Length L2 Installation Method Key Removeable Key Turn Angle Application Type Mounting Surface Masterkey Function Locked Position Colour Old Item Code EAN Weight (g)

3800S-B

eShop

150-012-921

Key Different

2

10

51 to 500

Stainless Steel (SUS303)

Dimple Key

28

35

23.5

Nut

When Locked

90°

Single Side Flaps

Lock for Sheet Metal

Sheet Metal

Special Order

Key Not Removeable

Silver

-

4510932019668

120

3800S-D

eShop

150-001-368

Key Alike

2

10

51 to 500

Stainless Steel (SUS303)

Dimple Key

28

35

23.5

Nut

When Locked

90°

Single Side Flaps

Lock for Sheet Metal

Sheet Metal

Special Order

Key Not Removeable

Silver

150-012-920

-

120

Slide to See More


CAD download

Body

Item Name
3800S-B
3800S-D
Item Name 2D 3D Others RoHS Item Code
3800S-B DXF DWG SAT IGES X_T STEP 3DPDF

150-012-921

3800S-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-368

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Manuals

Assembly Instruction 0414_2_3800s_je.pdf

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Application
Type
Mounting Surface
Key Changes
Key Type
Masterkey Function
Locked Position
Suitable Door Thickness
  • -
Material
Colour
Key Turn Angle
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More