3810S

STAINLESS STEEL CABINET LOCK3810S

4 / 4 total results

Filter items
  • STAINLESS STEEL CABINET LOCK
  • 3810S

For drawer and cabinet door application.
Keys can be shared with 3800S (P.351).
Reversible key can be removed when locked and unlocked (360degree rotation).
12 key changes available. (Max. 300 key changes as special order)
Master Key system (300 key changes) available at a surcharge. (1 Master Key only.)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
3810S-24-B 150-012-923
eShop
3810S-24-D 150-001-369
eShop
3810S-30-B 150-012-925
eShop
3810S-30-D 150-001-370
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Cylinder Diameter L Spec Key Changes Material Key Shape Key Removeable Key Turn Angle Suitable Door Thickness Application Type Mounting Surface Locked Position Colour Masterkey Function Grade Old Item Code EAN Box Carton Weight (g)

3810S-24-B

eShop

150-012-923

Key Different

21.8

24

Opens at 1 position after 360° rotation

0 to 50

Stainless Steel (SUS303)

Dimple Key

Both Locked and Unlocked

360°

24

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Special Order

Good

-

4510932018869

12

60

180

3810S-24-D

eShop

150-001-369

Key Alike

21.8

24

Opens at 1 position after 360° rotation

0 to 50

Stainless Steel (SUS303)

Dimple Key

Both Locked and Unlocked

360°

24

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Special Order

Good

150-012-922

-

12

60

180

3810S-30-B

eShop

150-012-925

Key Different

21.8

30

Opens at 1 position after 360° rotation

0 to 50

Stainless Steel (SUS303)

Dimple Key

Both Locked and Unlocked

360°

30

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Special Order

Good

-

4510932018876

12

60

195

3810S-30-D

eShop

150-001-370

Key Alike

21.8

30

Opens at 1 position after 360° rotation

0 to 50

Stainless Steel (SUS303)

Dimple Key

Both Locked and Unlocked

360°

30

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Special Order

Good

150-012-924

-

12

60

195

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
6810-SP 150-060-206
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Type Colour Thickness EAN Box Carton Weight (g)

6810-SP

eShop

150-060-206

ABS

Cylinder Lock Related Product

White

2

4510932063920

150

1500

4.5

Slide to See More


CAD download

Body

Item Name
3810S-24-B
3810S-24-D
3810S-30-B
3810S-30-D
Item Name 2D 3D Others RoHS Item Code
3810S-24-B DXF DWG SAT IGES X_T STEP 3DPDF

150-012-923

3810S-24-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-369

3810S-30-B DXF DWG SAT IGES X_T STEP 3DPDF

150-012-925

3810S-30-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-370

Slide to See More

Sold Separately

Item Name
6810-SP
Item Name 2D 3D Others RoHS Item Code
6810-SP DXF DWG SAT IGES X_T STEP 3DPDF

150-060-206

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Application
Type
Mounting Surface
Key Changes
Grade
Key Type
Masterkey Function
Locked Position
Suitable Door Thickness
  • -
Material
Colour
Key Turn Angle
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More