7910

CABINET LOCK7910

6 / 6 total results

Filter items

●A cylinder lock with the same finish as the Glass Door Lock GS-GL20 .
Other
●The key is a reversible type.
Accessories
●Cross-recessed countersunk screws 2.7⨯13 and 3.1⨯22 (stainless steel)
●Key (3 pcs)
●Ring
●Retainer

Related Information

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Purchase Quotation
7910-20CR-B 150-047-117
eShop
7910-20CR-D 150-001-175
eShop
7910-20GP-B 150-047-118
eShop
7910-20GP-D 150-001-176
eShop
7910-20BL-B 150-047-119
eShop
7910-20BL-D 150-001-177
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN Box Carton Weight (g)

7910-20CR-B

eShop

150-047-117

-

12

60

210

7910-20CR-D

eShop

150-001-175

-

12

60

210

7910-20GP-B

eShop

150-047-118

-

12

60

210

7910-20GP-D

eShop

150-001-176

-

12

60

210

7910-20BL-B

eShop

150-047-119

-

12

60

210

7910-20BL-D

eShop

150-001-177

-

12

60

210

Slide to See More


CAD download

Body

Item Name
7910-20CR-B
7910-20CR-D
7910-20GP-B
7910-20GP-D
7910-20BL-B
7910-20BL-D
Item Name 2D 3D Others RoHS Item Code
7910-20CR-B DXF DWG SAT IGES X_T STEP 3DPDF

150-047-117

7910-20CR-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-175

7910-20GP-B DXF DWG SAT IGES X_T STEP 3DPDF

150-047-118

7910-20GP-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-176

7910-20BL-B DXF DWG SAT IGES X_T STEP 3DPDF

150-047-119

7910-20BL-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-177

Slide to See More

Catalogue

Note

●Scratches on the black type may become conspicuous. Please handle with care.

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More