GLASS DOOR LOCKGS-GL20
6 / 6 total results
- GLASS DOOR LOCK
- GS-GL20
- Million Lock Series
glass showcase, glass display, glass cabinet
- Cylinder lock designed for glass showcases.
Designed for use with the GS-GH20 and GS-GB20 for design coordination.
The keys are dimple type and reversible
The strike plate also works as a door stopper, providing stable locking operation.
The only drilling required for the cabinet is a round hole.
This makes the installation very quick.
Case Studies
Videos
Related Information
Spec Table
Body
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Installation (Wood Top Panel) |
Installation (Glass Top Panel) |
Reference Drawing |
Body
Item Name |
---|
GS-GL20-CR-B |
GS-GL20-CR-D |
GS-GL20-GP-B |
GS-GL20-GP-D |
GS-GL20-BL-B |
GS-GL20-BL-D |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
GS-GL20-CR-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
150-042-117 |
|
GS-GL20-CR-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
150-001-365 |
|
GS-GL20-GP-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
150-042-119 |
|
GS-GL20-GP-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
150-001-366 |
|
GS-GL20-BL-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
150-042-121 |
|
GS-GL20-BL-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
150-001-367 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/03)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/03)
Manuals
Installation Manual | 1083_3_gs_gl20_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Mounting Surface
-
-
Key Type
-
-
Key Changes
-
-
Grade
-
Masterkey Function
-
-
Locked Position
-
-
Suitable Glass Thickness
-
-
Colour
-
-
Material
-
-
Finish
-
-
Key Turn Angle
-
RoHS 2
-
-
CAD
-