POCKET DOOR SYSTEM-ALT-2V-220
20 / 20 total results
- Recommended substitute product
- POCKET DOOR SYSTEM ALT-2V-360
POCKET DOOR SYSTEMS
- Works on cabinet doors up to 2300mm in height and 600mm wide.
Works on many sizes of horizontal opening cabinet doors. Designed for inset pocket doors.
When open, doors can retract inside the cabinet, allowing full access (besides pocket) to inside of cabinet.
Movement is extremely smooth due to slide rails.
Related Information
Spec Table
Parts Set
Optional Parts
Selling Individually
★Discontinued
Selling Individually
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
G-175 | 210-030-123 | |||
DU19-B4SBR | 180-940-144 | |||
ALT-2V-AB | 180-930-145 | eShop |
||
ALT-2V-BB | 180-930-146 | eShop |
||
SC-107-13 | 120-041-310 | |||
ALT-AD | 180-930-416 | eShop |
CAD download
Unique Drawings (installation, locus, processing)
Parts Set
Item Name |
---|
ALT-2V-220S-16 |
ALT-2V-220S-19 |
ALT-2V-220S-22 |
ALT-2V-220S-24 |
ALT-2V-220S-28 |
ALT-2V-220M-16 |
ALT-2V-220M-19 |
ALT-2V-220M-22 |
ALT-2V-220M-24 |
ALT-2V-220M-28 |
ALT-2V-220L-16 |
ALT-2V-220L-19 |
ALT-2V-220L-22 |
ALT-2V-220L-24 |
ALT-2V-220L-28 |
ALT-2V-220LL-16 |
ALT-2V-220LL-19 |
ALT-2V-220LL-22 |
ALT-2V-220LL-24 |
ALT-2V-220LL-28 |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
ALT-2V-220S-16 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-930 |
|
ALT-2V-220S-19 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-931 |
|
ALT-2V-220S-22 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-932 |
|
ALT-2V-220S-24 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-933 |
|
ALT-2V-220S-28 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-934 |
|
ALT-2V-220M-16 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-935 |
|
ALT-2V-220M-19 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-936 |
|
ALT-2V-220M-22 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-937 |
|
ALT-2V-220M-24 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-938 |
|
ALT-2V-220M-28 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-939 |
|
ALT-2V-220L-16 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-940 |
|
ALT-2V-220L-19 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-941 |
|
ALT-2V-220L-22 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-942 |
|
ALT-2V-220L-24 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-943 |
|
ALT-2V-220L-28 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-944 |
|
ALT-2V-220LL-16 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-945 |
|
ALT-2V-220LL-19 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-946 |
|
ALT-2V-220LL-22 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-947 |
|
ALT-2V-220LL-24 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-948 |
|
ALT-2V-220LL-28 | DXF | DWG | SAT | IGES | X_T | STEP |
180-120-949 |
Optional Parts
Item Name |
---|
ALT-BR |
Selling Individually
Item Name |
---|
H230-C26/0T |
ALT-MP |
ALT-2V-220SP |
ALT-2V-220LP |
ALT-2V-220LLP |
AL127C-16 |
AL127C-19 |
AL127C-22 |
AL127C-24 |
AL127C-28 |
ALT55-S |
ALT55-M |
ALT55-L |
ALT55-LL |
AL127-CH |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
H230-C26/0T | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
160-079-412 |
|
ALT-MP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
160-120-535 |
|
ALT-2V-220SP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-110-588 |
|
ALT-2V-220LP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-110-589 |
|
ALT-2V-220LLP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-110-590 |
|
AL127C-16 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-113-867 |
|
AL127C-19 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-113-868 |
|
AL127C-22 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-113-869 |
|
AL127C-24 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-113-870 |
|
AL127C-28 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-113-871 |
|
ALT55-S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-120-526 |
|
ALT55-M | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-120-525 |
|
ALT55-L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-120-524 |
|
ALT55-LL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-120-523 |
|
AL127-CH | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-120-522 |
Selling Individually
Item Name |
---|
G-175 |
DU19-B4SBR |
ALT-2V-AB |
ALT-2V-BB |
SC-107-13 |
ALT-AD |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
G-175 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-030-123 |
|
DU19-B4SBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-940-144 |
|
ALT-2V-AB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-930-145 |
|
ALT-2V-BB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-930-146 |
|
SC-107-13 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-041-310 |
|
ALT-AD | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-930-416 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/04)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/04)
Manuals
Installation Manual (English) | 0799_7_alt2v220_e.pdf |
---|
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kg (Per Door)
-
- -
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
-
RoHS 2
-
-
CAD
-