FOLDING POCKET DOOR SYSTEMALT-F
8 / 8 total results
POCKET DOOR SYSTEMS
- Combines folding doors for wider door spaces.
Folding doors retract into cabinet interior, full access (besides pocket) to the interior.
Great solution for home and residential in-suite storage including laundry rooms.
Max door height:
-Up to 2400mm with 3 rails (1830mm with 2)
Max door width:
-450mm per door.
-2 doors per folding side.
-Total 1800mm wide cabinet entrance.
Videos
Related Information
Spec Table
Parts Set
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
29475-36 | 180-121-047 | eShop |
![]() |
![]() |
29475-48 | 180-121-048 | eShop |
![]() |
![]() |
29475-72 | 180-121-049 | eShop |
![]() |
CAD download
Parts Set
Item Name |
---|
ALT-F18LV2 |
ALT-F18RV2 |
ALT-F20LV2 |
ALT-F20RV2 |
ALT-F18LV3 |
ALT-F18RV3 |
ALT-F20LV3 |
ALT-F20RV3 |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
ALT-F18LV2 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-035-215 |
ALT-F18RV2 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-035-216 |
ALT-F20LV2 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-035-217 |
ALT-F20RV2 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-035-218 |
ALT-F18LV3 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-034-370 |
ALT-F18RV3 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-034-371 |
ALT-F20LV3 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-034-372 |
ALT-F20RV3 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-034-373 |
Sold Separately
Catalogue
Manuals
Installation Manual (English) | 0754_14_altf_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kg (Per Door)
-
- -
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
-
RoHS 2
-
-
CAD
-
