POCKET DOOR SYSTEMALT-2V-5
20 / 20 total results
- Recommended substitute product
- POCKET DOOR SYSTEM ALT-2V-10
POCKET DOOR SYSTEMS
- Works on cabinet doors up to 2300mm in height and 600mm wide.
Works on many sizes of horizontal opening cabinet doors. Designed for overlay pocket doors.
When open, doors can retract inside the cabinet, allowing full access (besides pocket) to inside of cabinet.
Movement is extremely smooth due to slide rails.
Uses a snap-in type concealed hinge for easy attachment and removal.
In Use
Images
Related Information
Spec Table
Parts Set
Optional Parts
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
ALT-2V5BR1 | 180-120-342 | eShop |
![]() |
![]() |
ALT-2V5BR2 | 180-120-343 | eShop |
![]() |
Selling Individually
Selling Individually
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Cut Out Dimension (ALT-2V-5S) |
Cut Out Dimension (ALT-2V-5M) |
Installation (ALT-2V-5S) |
Installation (ALT-2V-5M) |
Installation (ALT-2V-5L) |
Parts Set
Item Name |
---|
ALT-2V-5S-16 |
ALT-2V-5S-19 |
ALT-2V-5S-22 |
ALT-2V-5S-24 |
ALT-2V-5S-28 |
ALT-2V-5M-16 |
ALT-2V-5M-19 |
ALT-2V-5M-22 |
ALT-2V-5M-24 |
ALT-2V-5M-28 |
ALT-2V-5L-16 |
ALT-2V-5L-19 |
ALT-2V-5L-22 |
ALT-2V-5L-24 |
ALT-2V-5L-28 |
ALT-2V-5LL-16 |
ALT-2V-5LL-19 |
ALT-2V-5LL-22 |
ALT-2V-5LL-24 |
ALT-2V-5LL-28 |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
ALT-2V-5S-16 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-910 |
ALT-2V-5S-19 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-911 |
ALT-2V-5S-22 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-912 |
ALT-2V-5S-24 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-913 |
ALT-2V-5S-28 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-914 |
ALT-2V-5M-16 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-915 |
ALT-2V-5M-19 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-916 |
ALT-2V-5M-22 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-917 |
ALT-2V-5M-24 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-918 |
ALT-2V-5M-28 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-919 |
ALT-2V-5L-16 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-920 |
ALT-2V-5L-19 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-921 |
ALT-2V-5L-22 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-922 |
ALT-2V-5L-24 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-923 |
ALT-2V-5L-28 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-924 |
ALT-2V-5LL-16 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-925 |
ALT-2V-5LL-19 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-926 |
ALT-2V-5LL-22 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-927 |
ALT-2V-5LL-24 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-928 |
ALT-2V-5LL-28 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-120-929 |
Optional Parts
Item Name |
---|
ALT-2V5BR1 |
ALT-2V5BR2 |
Selling Individually
Item Name |
---|
51-MH45-05-15 |
520401M5020 |
ALT-2V-5SP |
ALT-2V-5MP |
ALT-2V-5LP |
ALT-2V-5LLP |
AL127C-16 |
AL127C-19 |
AL127C-22 |
ALT55-S |
ALT55-M |
AL127C-24 |
ALT55-L |
ALT55-LL |
AL127C-28 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
51-MH45-05-15 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
160-070-006 |
520401M5020 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
160-076-076 |
ALT-2V-5SP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-344 |
ALT-2V-5MP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-345 |
ALT-2V-5LP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-346 |
ALT-2V-5LLP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-347 |
AL127C-16 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-867 |
AL127C-19 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-868 |
AL127C-22 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-869 |
ALT55-S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-526 |
ALT55-M | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-525 |
AL127C-24 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-870 |
ALT55-L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-524 |
ALT55-LL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-523 |
AL127C-28 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-871 |
Selling Individually
Item Name |
---|
G-175 |
ALT-2V5P |
AL127-CH |
DU19-B4SBR |
ALT-2V-AB |
ALT-2V-BB |
SC-107-13 |
ALT-AD |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
G-175 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
210-030-123 |
ALT-2V5P | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-920-308 |
AL127-CH | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-522 |
DU19-B4SBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-940-144 |
ALT-2V-AB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-930-145 |
ALT-2V-BB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-930-146 |
SC-107-13 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-041-310 |
ALT-AD | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-930-416 |
Catalogue
Manuals
Installation Manual (English/Japanese) | 0043_6_alt2v5.pdf |
---|---|
Installation Manual (English) | 0798_3_alt2v5_e.pdf |
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kg (Per Door)
-
- -
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
-
RoHS 2
-
-
CAD
-
