OUTLET COVERDMC1W
10 / 10 total results
Filter items
- ● An outlet cover for devices and furniture. An embedded outlet, USB outlet, USB connector, LAN connector or LAN cable case (all sold separately) can be mounted to this product.
● See the Compatibility Table for details on products that can be mounted.
● Can be mounted to a horizontal or vertical surface.
● Flat, clean design with thickness of just 7 mm.
● The cover is made from PBT resin for outstanding chemical resistance.
● Comes with a self-closing cover to keep out dust.
● Choose from a type that can be held open and a type that remains closed. - Precautions on metal type
- Please insert and remove the plug only when the outlet cover is fully open. If the plug makes contact with the metal cover, it may result in a short circuit.
Videos
Portfolio
Images
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
DMC1W-MC-BL | 210-035-881 | |||
DMC1W-MC-WT | 210-035-882 | |||
DMC1W-MC-BR | 210-035-883 | |||
DMC1W-AC-BL | 210-035-884 | |||
DMC1W-AC-WT | 210-035-885 | |||
DMC1W-AC-BR | 210-035-886 |
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
DMC1W-S-MC-HL | 210-045-344 | eShop |
||
DMC1W-S-MC-BL | 210-045-345 | eShop |
||
DMC1W-S-MC-BR | 210-045-346 | eShop |
||
DMC1W-S-MC-GL | 210-045-347 | eShop |
CAD download
Unique Drawings (installation, locus, processing)
Body
Item Name |
---|
DMC1W-MC-BL |
DMC1W-MC-WT |
DMC1W-MC-BR |
DMC1W-AC-BL |
DMC1W-AC-WT |
DMC1W-AC-BR |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
DMC1W-MC-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-881 |
|
DMC1W-MC-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-882 |
|
DMC1W-MC-BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-883 |
|
DMC1W-AC-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-884 |
|
DMC1W-AC-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-885 |
|
DMC1W-AC-BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-886 |
Body
Item Name |
---|
DMC1W-S-MC-HL |
DMC1W-S-MC-BL |
DMC1W-S-MC-BR |
DMC1W-S-MC-GL |
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Applications
-
-
Colour
-
-
Cover Included
-
-
Material
-
-
Number of Ports
-
-
Spec
-
-
RoHS 2
-
-
CAD
-
Loading