GRAVITY HINGEET-100A
4 / 4 total results
Filter items
- For inward opening doors. Can be installed with door flush or with an offset.
The automatic closing radius of the door can be adjusted by angles of 18° (Must be adjusted during installation)
Door rises up to 6mm at a radius of 90°.
Optional spacer allows adjustment of the gap between the side panel and the door from 7 mm to 14 mm. When used with the ET-70DS latch lock with indicator, along with spacers ET-3 and ET-7, it prevents finger entrapment. - Option
- Spacer, ET-100-S13 to double the gap between door and side panel.
- Accessories
- Spacer
- Recommended Screw
- Hexagon top bolt
Portfolio
Images
Spec Table
Body [[Body]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
ET-100ADL | 170-099-048 | |||
ET-100ADR | 170-099-905 | |||
ET-100AFL | 170-099-067 | |||
ET-100AFR | 170-099-066 |
Sold Separately [[Spacer for ET-100AD (Sold Separately)]]
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Cut Out Dimension |
Body [[Body]]
Item Name |
---|
ET-100ADL |
ET-100ADR |
ET-100AFL |
ET-100AFR |
Sold Separately [[Spacer for ET-100AD (Sold Separately)]]
Catalogue
Note
3 pcs in 1 set required for 1 door.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
Loading